WAGO I/O System 750/753
Item no. 750-1421
4-channel digital input; 24 VDC; 0.2 ms; 3-conductor connection
![120_0200000e000300a2000100b6_DE 120_0200000e000300a2000100b6_DE](/medias/120-0200000e000300a2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI2fGltYWdlL2pwZWd8YUdZeUwyZzFaaTh4TXprNU9EVTROek0wTmprM05DOHhNakJmTURJd01EQXdNR1V3TURBek1EQmhNakF3TURFd01HSTJYMFJGTG1wd1p3fDRiZGFlNTQ3NzgxYWYxNTI0NTZmMjUwNTgyYjE0YzhjZTEyOTdiODUwZTkwYmIzOTZhYjExOTJlZTFkZTBkNTc)
![120_0200000e00021009000100b6_EN 120_0200000e00021009000100b6_EN](/medias/120-0200000e00021009000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjg5fGltYWdlL2pwZWd8YURZNUwyZ3hPQzh4TXpZMk5UWXpOelE1T0RreE1DOHhNakJmTURJd01EQXdNR1V3TURBeU1UQXdPVEF3TURFd01HSTJYMFZPTG1wd1p3fDkwNmUxYmQ4ZjQxNmRhMTVjZWIxZGNiY2E3MmE0YmRkOWNlYzA5Y2YyYjEwY2Q4Zjc5N2FjNGRkMWQ2YjU3NTg)
![120_0200000e00021b41000100b6_DE 120_0200000e00021b41000100b6_DE](/medias/120-0200000e00021b41000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgyfGltYWdlL2pwZWd8YUdRekwyaGhNQzh4TXpVek1USTRNekEyTWpneE5DOHhNakJmTURJd01EQXdNR1V3TURBeU1XSTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5Njk1Y2ExZDkwMDg4NTljNGE4ZDQxMWY5ODFiMzg0YjlmYjZiMmZhYTViYjhmYTZjZTIxZmNkNmRkZTdiOGU)
![120_020000260003a4d5000100b6_DE 120_020000260003a4d5000100b6_DE](/medias/120-020000260003a4d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ3fGltYWdlL2pwZWd8YURRekwyaGpNeTh4TXpJME9EVTFNVFExTWpjd01pOHhNakJmTURJd01EQXdNall3TURBellUUmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fGM3ZWM3MmZmNWI5ZWU4YWUzYTYzMGVmZjFjOGVhODYzNmZjZmQ1NWFkZDMwMWYxOTViYWNlYTkzYzk2MzFiMWU)
Item no. 750-1421
4-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-1421
4-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request