WAGO I/O System 750/753
Item no. 750-1501
16-channel digital output; 24 VDC; 0.5 A; Low-side switching; Ribbon cable
![120_0200000d0002b964000100b6_DE 120_0200000d0002b964000100b6_DE](/medias/120-0200000d0002b964000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzc5fGltYWdlL2pwZWd8YUdOaEwyaGhNeTh4TXprNU9UVXlOVGN5TkRFNU1DOHhNakJmTURJd01EQXdNR1F3TURBeVlqazJOREF3TURFd01HSTJYMFJGTG1wd1p3fDAwNzUwNTMxMTk3ODM1NjQ3ZGQzMGVmZWUyODRlMGU1MzlmNDAwZGRiZWY1MjQ5MzJmNmMxODAyMWY0YjYxZDY)
![120_0200000b0000d73d000100b6_EN 120_0200000b0000d73d000100b6_EN](/medias/120-0200000b0000d73d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTkzfGltYWdlL2pwZWd8YURFMUwyZzRaQzh4TkRZME1EVTJOVFUxTVRFek5DOHhNakJmTURJd01EQXdNR0l3TURBd1pEY3paREF3TURFd01HSTJYMFZPTG1wd1p3fDgxZTQzOGEyY2JhMDI1NzI5YjM3ZjY2Y2VjOTI3MTgxOTk2M2UxMzM1ZTBkODliNzQ5OTFkMzFiOThhZWJiNTU)
![120_0200000b0000d97e000100b6_DE 120_0200000b0000d97e000100b6_DE](/medias/120-0200000b0000d97e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1fGltYWdlL2pwZWd8YURFeUwyZzNZaTh4TkRZek9EUTROalF5TVRVek5DOHhNakJmTURJd01EQXdNR0l3TURBd1pEazNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDAwZDdkYWU0Y2YxZjM1ZjI3ZTI2MWNkODczZWNmOTc3NTQ3NTk1MTdhOGFhMmJlYmE1YTc4MzQ0YTQ4MDYxNDQ)
![120_020000260003a7a5000100b6_DE 120_020000260003a7a5000100b6_DE](/medias/120-020000260003a7a5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA0fGltYWdlL2pwZWd8YUdGaEwyZ3dNQzh4TXpJME9EWXdOVFV4T1Rrd01pOHhNakJmTURJd01EQXdNall3TURBellUZGhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM1MzJkM2ZmYzhkY2JhOGM0M2FkNzllZDRmNzNmNTczYzk2MjM5ZDhkNzllZTA0NDVjMTM5NjI5MDlhMDQyOTU)
Item no. 750-1501
16-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-1501
16-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request