WAGO I/O System 750/753
Item no. 750-432
4-channel digital input; 24 VDC; 3 ms; 2-conductor connection
![120_0200000f000160da000200b6_DE 120_0200000f000160da000200b6_DE](/medias/120-0200000f000160da000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzkyfGltYWdlL2pwZWd8YURFeUwyZzNaaTh4TXprNU9USXdNRGsyTURVME1pOHhNakJmTURJd01EQXdNR1l3TURBeE5qQmtZVEF3TURJd01HSTJYMFJGTG1wd1p3fDY5NjMzNzA3MzBjOWI4NGVmOTYxMmE1NjAyYjg3YTkyMDE5MzNjYWU2YmUzYzhiMGUzMjlkYjUwM2RmZTBmMGU)
![120_020000010001048b000100b6_EN 120_020000010001048b000100b6_EN](/medias/120-020000010001048b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI0fGltYWdlL2pwZWd8YURFNEwyZzVOQzh4TXpZMk5EYzFPRGM1TWpJeU1pOHhNakJmTURJd01EQXdNREV3TURBeE1EUTRZakF3TURFd01HSTJYMFZPTG1wd1p3fGIzMGZmODAxMzlhYTE3MWM4NjE1MzgyNzlhOWM3ZTY4ZjZiYWVkNGIxZjcwYzkxNTViYjNhMmMxODcxMmZlZTA)
![120_0200000100004f9f000100b6_DE 120_0200000100004f9f000100b6_DE](/medias/120-0200000100004f9f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YURRNUwyaGlZaTh4TXpZME5qVTNNVE13TnpBek9DOHhNakJmTURJd01EQXdNREV3TURBd05HWTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGU3MzcxNTIxMWNlM2QwZGQ3MTdlZTE4OGQ0MjljMGY4MTU1MDA0MGQ2NzdiYmVmYjY1OGE1NDg4NmUxNDUwYTg)
![120_0200002600033aee000100b6_DE 120_0200002600033aee000100b6_DE](/medias/120-0200002600033aee000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODYzfGltYWdlL2pwZWd8YURBeEwyZzJNaTh4TXpJME9EY3pNamN5TlRJM09DOHhNakJmTURJd01EQXdNall3TURBek0yRmxaVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5NTZhNmEzODQ2OTZmYjEzMTU5MDgyYzZmMzUwMzJlNTE1NzEyNjcxYzcyNWIwNWIwMDg5ODUzMmM5ZDhkYjE)
Item no. 750-432
4-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-432
4-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request