WAGO I/O System 750/753
Item no. 750-454/000-003
2-channel analog input; 4 … 20 mA; Differential input; Extend. measurement range
![120_0200000e0001738d000100b6_DE 120_0200000e0001738d000100b6_DE](/medias/120-0200000e0001738d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDkyfGltYWdlL2pwZWd8YUdSaEwyZzNOaTh4TXpjNU5qTXpPREkzTURJek9DOHhNakJmTURJd01EQXdNR1V3TURBeE56TTRaREF3TURFd01HSTJYMFJGTG1wd1p3fDEwZmY3ZjIwNjJhYzU1ODRkZTIyMDFlMTE4YWE0NWZiN2YzNjM5OGRlYWFhN2QxNzYzNTk3NjMyZGQ0NmIyYjU)
![120_020000100003d67a000100b6_DE 120_020000100003d67a000100b6_DE](/medias/120-020000100003d67a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1fGltYWdlL2pwZWd8YUdZMEwyZzJPUzh4TXpZMk5UZ3lNamcyTnpRNE5pOHhNakJmTURJd01EQXdNVEF3TURBelpEWTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZjBmNTIzY2RiYjllODU1N2E0Mzk1ODljZjhkMGI3ZGJmYmU0YTcxMWM3ZDBhY2Y4OTlkZDZmZWM4Njc3NmY)
![120_020000100003d999000100b6_EN 120_020000100003d999000100b6_EN](/medias/120-020000100003d999000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTE3fGltYWdlL2pwZWd8YURVeUwyZ3dNUzh4TXpjME5EUXdPVFEzTnpFMU1DOHhNakJmTURJd01EQXdNVEF3TURBelpEazVPVEF3TURFd01HSTJYMFZPTG1wd1p3fGZlZDFlZTA3N2NlZjU3MTdlOGI2MzgyMGQxYWNiOTZkMzIwODU3NmMyOTQ4N2JhOTk0MTM3NjljYTQ1YTQ0Yjk)
![120_02000026000342ce000100b6_DE 120_02000026000342ce000100b6_DE](/medias/120-02000026000342ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAxfGltYWdlL2pwZWd8YURjMEwyZzNZUzh4TXpJME9EY3lPVGcwTVRZNU5DOHhNakJmTURJd01EQXdNall3TURBek5ESmpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5NDZjZGQwZjQzYjFmMzgyZjU4OTMwMGUwM2U4NDhjOGU1NThiZDk4ZjVlMWU0NDlkZWI2NmJiYzc0MzNkMTc)
Item no. 750-454/000-003
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-454/000-003
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request