WAGO I/O System 750/753
Item no. 750-478
2-channel analog input; 0 ... 10 VDC; Single-ended; 16 bits
![120_0200000e0002858e000100b6_DE 120_0200000e0002858e000100b6_DE](/medias/120-0200000e0002858e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUwfGltYWdlL2pwZWd8YURobEwyZ3lPQzh4TXprNU9UTXpNak15TnpRMU5DOHhNakJmTURJd01EQXdNR1V3TURBeU9EVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGQyMGFjMmNkOWRjZjM4MzYzYmU4ODU4YTU2OGMzMDZhNzg5MmUwNWJmMDJmODkzMDMyZTk0YTFlZjM1YjBlYWU)
![120_020000100003d738000100b6_DE 120_020000100003d738000100b6_DE](/medias/120-020000100003d738000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE4fGltYWdlL2pwZWd8YURNeUwyaGpOaTh4TXpZMk5UZ3hOek0yTWpRMk1pOHhNakJmTURJd01EQXdNVEF3TURBelpEY3pPREF3TURFd01HSTJYMFJGTG1wd1p3fGFhNDRlMjU3YmNiNmNiZDlhMzIwYjBlY2FmMDc2ZmY3ZTVhODBkMGQ4NmU5NmI5OTljYWVhM2EyN2UwZTE1YTE)
![120_020000100003da48000100b6_EN 120_020000100003da48000100b6_EN](/medias/120-020000100003da48000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTU3fGltYWdlL2pwZWd8YUdObEwyaGpaQzh4TXpjME5ETXpNelUxTXpZNU5DOHhNakJmTURJd01EQXdNVEF3TURBelpHRTBPREF3TURFd01HSTJYMFZPTG1wd1p3fDhlMmZmZmU1NDIxYzkwMjU1NWRlOTYzMTgwOTFmMjJjYTA0OTIwYmZiYmUxZTZlMzdiNzU3YWFmNmFjZGY5OWQ)
![120_02000026000353d5000100b6_DE 120_02000026000353d5000100b6_DE](/medias/120-02000026000353d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA3fGltYWdlL2pwZWd8YURrd0wyZzNaUzh4TXpJME9EWXlOemcyTnpZM09DOHhNakJmTURJd01EQXdNall3TURBek5UTmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhmMTBmN2E1ZTZhZjE0OTg2Mzk4Yzg0ZjNjODg2N2U2M2QxZTViMWM0YWM2NTE4OGFmNjMyMzBlMmUyMGQ0YTA)
Item no. 750-478
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-478
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request