WAGO I/O System 750/753
Item no. 750-484/000-001
2-channel analog input; 4 … 20 mA HART; NAMUR NE 43; Intrinsically safe
![120_0200002a00002adc000100b6_DE 120_0200002a00002adc000100b6_DE](/medias/120-0200002a00002adc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTUyfGltYWdlL2pwZWd8YURVeEwyZ3paUzh4TXprNU9UWTRORFk0TVRjMU9DOHhNakJmTURJd01EQXdNbUV3TURBd01tRmtZekF3TURFd01HSTJYMFJGTG1wd1p3fDk0MTVkNGFhZDlkOTRkMjE5OTE3NTc5YjRlZjhlODJkZmRmMzcyMTM0ZTU1ZTBhNDQ3ODE0MTc5ZmFhMmIyNzI)
![120_0200002a0000017d000100b6_EN 120_0200002a0000017d000100b6_EN](/medias/120-0200002a0000017d000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjkyfGltYWdlL2pwZWd8YURVeUwyZzJNQzh4TXpZMk5qTXlNakk0TkRVM05DOHhNakJmTURJd01EQXdNbUV3TURBd01ERTNaREF3TURFd01HSTJYMFZPTG1wd1p3fDcwMGViNzEwOTAwNDgxMGFlMTBhYWY4YjIxN2VkMTBjMTJkMTZiZDY1MmE5ZThiMzQ0YWM1N2I1NjJhMjI4ZDU)
![120_0200002c0000ed5c000200b6_EN 120_0200002c0000ed5c000200b6_EN](/medias/120-0200002c0000ed5c000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDI3fGltYWdlL2pwZWd8YURZeEwyZ3pOUzh4TXpjME5EZzJOVEE0TXpReU1pOHhNakJmTURJd01EQXdNbU13TURBd1pXUTFZekF3TURJd01HSTJYMFZPTG1wd1p3fDZmYTExMTM0YWM3OGNiY2E0OGRlYjhiYTZiMjA5YTNjM2E5MWMwYTkzY2Q1YjY2MDNlMWY4YWE3OWI1OTM4YjY)
![120_0200002600035735000100b6_DE 120_0200002600035735000100b6_DE](/medias/120-0200002600035735000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk5fGltYWdlL2pwZWd8YUdRM0wyaGpPUzh4TXpFNE1qVXlPVEUzTlRVNE1pOHhNakJmTURJd01EQXdNall3TURBek5UY3pOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5MGY4ZjcyMjdhNTAwNDgxMzJhZWY3YWQxOTg2NDY4YTJhY2FiZTlhNzZiZjY0OWY0ZjAzZWRmYWUwZWVkNDM)
Item no. 750-484/000-001
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-484/000-001
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request