WAGO I/O System 750 XTR
Item no. 750-492/040-001
2-channel analog input; 4 … 20 mA; Differential input; NAMUR NE 43; Extreme
![120_0200001d000213f9000100b6_DE 120_0200001d000213f9000100b6_DE](/medias/120-0200001d000213f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjU0fGltYWdlL2pwZWd8YURWbUwyaGhZUzh4TkRBd01UZzNORFk1T0RJM01DOHhNakJmTURJd01EQXdNV1F3TURBeU1UTm1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGQzYWM0Yzk5NjljYzVhNWYxODFkOTlmMjVhMmE1YzQ5NGFhMDA3MTk4MDI2NjFlNzM1NjRkM2I1MTIyMWQ2ZDM)
![120_020000180000e6b3000100b6_EN 120_020000180000e6b3000100b6_EN](/medias/120-020000180000e6b3000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzM3fGltYWdlL2pwZWd8YURFM0wyaGxZUzh4TkRVMU5URTBOVE0zTVRZM09DOHhNakJmTURJd01EQXdNVGd3TURBd1pUWmlNekF3TURFd01HSTJYMFZPTG1wd1p3fDVhZTZmZDg3ODljOTZiMjk2YTFkMGNiYTM5YjAwMjVlYTA3MTcyYzcyMWFlZDkzZDJhZGE4NjM0NDg0MjQwMjU)
![120_020000180000fa58000100b6_EN 120_020000180000fa58000100b6_EN](/medias/120-020000180000fa58000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODYxfGltYWdlL2pwZWd8YURsaUwyaGlNaTh4TkRVMU5ERXlNREkxTnpVMk5pOHhNakJmTURJd01EQXdNVGd3TURBd1ptRTFPREF3TURFd01HSTJYMFZPTG1wd1p3fDhjMTVkZmU2ZDdjNWY0Y2QyYmFkNzY1N2JjZjc3NTU5MGE2ZDZiMTBjNzk5MWU5OTBiZjAwMDMyM2UzMWJlZWQ)
![120_0200002600035b25000100b6_DE 120_0200002600035b25000100b6_DE](/medias/120-0200002600035b25000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc2fGltYWdlL2pwZWd8YURWbUwyaGtNQzh4TXpJME9EVXpOREUxTVRFNU9DOHhNakJmTURJd01EQXdNall3TURBek5XSXlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZmMjE0NGZjZTVkOWIwNjIzNzk0MGNjODliMjcwNzNmYjE4NGE5YjRjZjlmNGFjZGM2MWRjNDBkYWNlOWQ0ODI)
Item no. 750-492/040-001
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-492/040-001
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request