WAGO I/O System 750/753
Item no. 750-514
2-channel relay output; 125 VAC; 0.5 A; Potential-free; 2 changeover contacts
![120_0200000d0003d10a000100b6_DE 120_0200000d0003d10a000100b6_DE](/medias/120-0200000d0003d10a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODgxfGltYWdlL2pwZWd8YURsakwyZzFZaTh4TkRBd01EWTVNemsyT0RreU5pOHhNakJmTURJd01EQXdNR1F3TURBelpERXdZVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiODE3Y2JjODFlYTQ4Y2ZkNWZiOTk0YmExYTU4ODkwMzM1YzA2NWEyZjljNDZiOGQ0MzMzN2UwYTg5MDE1ODY)
![120_02000001000129e1000100b6_EN 120_02000001000129e1000100b6_EN](/medias/120-02000001000129e1000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTAyfGltYWdlL2pwZWd8YUdVeEwyZzVPUzh4TXpZMk5EWTRPREF4TXpNME1pOHhNakJmTURJd01EQXdNREV3TURBeE1qbGxNVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxY2NiMmMwOGQ5YmE4YjcyZjdkMDA3YzEwOWUyNzkzYmJlMzYxMGEwNjU4NjNmNzY1NGU1ZTM3NDI2MmQ0MGU)
![120_02000001000074f5000100b6_DE 120_02000001000074f5000100b6_DE](/medias/120-02000001000074f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAyfGltYWdlL2pwZWd8YURNMEwyZ3lOQzh4TXpZME5qRTVNRFF4TVRnd05pOHhNakJmTURJd01EQXdNREV3TURBd056Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2Yjk4YzY4ZTQ1MzQwNDk2NWVmMzMxZTgxNzY0MTVhM2FjMWU5Mzk2NDhhMjdhMWVjMDRkMTg1NTZhMmQyZWM)
![120_0200002600036665000100b6_DE 120_0200002600036665000100b6_DE](/medias/120-0200002600036665000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk4fGltYWdlL2pwZWd8YURobEwyaGlaaTh4TXpJME9EWXlPVE13T1RRM01DOHhNakJmTURJd01EQXdNall3TURBek5qWTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fGM2NDA4YjFiYzJlNTI3NjZiMmIyZjQyMzM3MTAzZmJiM2I5NjYxZmI0NzVhYjMxNzU2ODhhMDAyNzBmYzdlYmQ)
Item no. 750-514
2-channel relay output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-514
2-channel relay output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request