WAGO I/O System 750/753
Item no. 750-528
4-channel digital output; 30 VAC/VDC; 2.0 A; Solid-state; isolated
![120_4490090_DE 120_4490090_DE](/medias/120-4490090-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjczfGltYWdlL2pwZWd8YURFNUwyZ3lPUzh4TkRBd01UYzNPRGN5TURjNU9DOHhNakJmTkRRNU1EQTVNRjlFUlM1cWNHY3w4MjUzM2VlMGNmZTE2MWViZTUzMDk1MzU1ZDYzYTQ0Zjg2NWFiM2ZlM2VlZjhjNDA0ZWU5N2Q2NWE1NjY1OTFi)
![120_4513844_EN 120_4513844_EN](/medias/120-4513844-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODkxfGltYWdlL2pwZWd8YUdFekwyaGtZUzh4TXpZMk5qUTJOREkyT0RNeE9DOHhNakJmTkRVeE16ZzBORjlGVGk1cWNHY3xjMWQyN2Q0NzM2ODExZmMwNGRkZmY0MDMxM2UzYjczMmQxZTI2ODBmNTc0MWE0YmVmMmIwZTc2MWJiNGFhMjZk)
![120_4513097_EN 120_4513097_EN](/medias/120-4513097-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwfGltYWdlL2pwZWd8YUdRMEwyZzVaaTh4TXpjME5EZzNNakUyTVRNeE1DOHhNakJmTkRVeE16QTVOMTlGVGk1cWNHY3w3N2MzY2Q3MjBhNDg4Y2YyNDk4NmY0MTlkNzEyYmJhNzJiYzZlYmY0MzNmNTM0YWM0MjVkYmRhYjk5YmVlODI5)
![120_5897875_DE 120_5897875_DE](/medias/120-5897875-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM3fGltYWdlL2pwZWd8YURrMEwyaGtaaTh4TXpJMU1ETXpOVFkzTURNd01pOHhNakJmTlRnNU56ZzNOVjlFUlM1cWNHY3w4OGRiMDgxNTAxMDRlNmJiYzQ5ZThjZmUzZmViOTlkNmY4ZDNjMmNjMmQyZGI4M2Q4MDRjYjE4Mzg0YTUzNTE1)
Item no. 750-528
4-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-528
4-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request