WAGO I/O System 750/753
Item no. 750-536
8-channel digital output; 24 VDC; 0.5 A; Low-side switching
![120_0200000c00006a8c000400b6_DE 120_0200000c00006a8c000400b6_DE](/medias/120-0200000c00006a8c000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE2fGltYWdlL2pwZWd8YUdVMUwyaGpNUzh4TXprNU56VTNNVGcyTmpZMU5DOHhNakJmTURJd01EQXdNR013TURBd05tRTRZekF3TURRd01HSTJYMFJGTG1wd1p3fGU0NzQyOGUyNzJmYzk1NjA4YTMyYmVjOTU5MWVhMzQ0MjVhM2ZjZDMxMDg2ZDMxNTVjMmM0NGExMTUyZTNkODc)
![120_02000002000028ac000100b6_EN 120_02000002000028ac000100b6_EN](/medias/120-02000002000028ac000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjg5fGltYWdlL2pwZWd8YURJekwyZzVPQzh4TXpZMk5USTBOVEUyTnpZME5pOHhNakJmTURJd01EQXdNREl3TURBd01qaGhZekF3TURFd01HSTJYMFZPTG1wd1p3fDk2NjIyY2JlOTc3NDgyZTc2ODViMTgxZjRjYzczN2VkOTM2NTJlMjE4Y2FkZGU5MTA4NmJhOGE5OGFiMzVjZmY)
![120_0200000200002c7c000100b6_DE 120_0200000200002c7c000100b6_DE](/medias/120-0200000200002c7c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5fGltYWdlL2pwZWd8YURVMEwyaGpZaTh4TXpZME5qY3pNalkxTmpZM01DOHhNakJmTURJd01EQXdNREl3TURBd01tTTNZekF3TURFd01HSTJYMFJGTG1wd1p3fDBhYjhkYjFmMzg1OTVhZjFkM2Q4ODkzZTRkMWE3ZDQ4ZTQ4M2E0NDE0Nzk4MGNkNzBjNDQ1OGQ1OTllMGVjZWY)
![120_0200002600036db5000100b6_DE 120_0200002600036db5000100b6_DE](/medias/120-0200002600036db5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE3fGltYWdlL2pwZWd8YURNNUwyZzVaaTh4TXpJME9EVTVNems0TlRVMk5pOHhNakJmTURJd01EQXdNall3TURBek5tUmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fGY1NjA1OWU5NDczZjc1MmIzYWRhNmI3NTU2ZDY2MGUwOTZmNmNiMGNmYzUxMzk5NDE0MTQ2NGMxYTc2ZDMyZDg)
Item no. 750-536
8-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-536
8-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request