WAGO I/O System 750 XTR
Item no. 750-606/040-000
Power Supply; 24 VDC; Diagnostics; Intrinsically safe; Extreme
![120_020000240003facb000200b6_DE 120_020000240003facb000200b6_DE](/medias/120-020000240003facb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk5fGltYWdlL2pwZWd8YURNMEwyZ3hPUzh4TXprNU9Ea3pOVEUzT1RJNU5DOHhNakJmTURJd01EQXdNalF3TURBelptRmpZakF3TURJd01HSTJYMFJGTG1wd1p3fDBmYjVjY2NkMTBjMWYyMTJjYjIzNTcxMzgwNzIxNTFmMGM5NDVmZGYyMjgxYjkzMTY4M2Y2MGM5YTE5M2UyOWI)
![120_020000250003d082000100b6_EN 120_020000250003d082000100b6_EN](/medias/120-020000250003d082000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTIyfGltYWdlL2pwZWd8YURWa0wyZzBNeTh4TXpZMk5qSTNOVEE1T0RZMU5DOHhNakJmTURJd01EQXdNalV3TURBelpEQTRNakF3TURFd01HSTJYMFZPTG1wd1p3fDQ0MjJiOGZmYTU1MmQ4NDFhMzQ2NjI4MTJmNTk5YjEyMDE5NDE0NmNlMzVjMWI0ZThmM2NhOWJjZDY0YmVjYWU)
![120_020000250003d502000100b6_DE 120_020000250003d502000100b6_DE](/medias/120-020000250003d502000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA5fGltYWdlL2pwZWd8YUdVeUwyZzJNeTh4TXpRek56UTJNamN3T0RJMU5DOHhNakJmTURJd01EQXdNalV3TURBelpEVXdNakF3TURFd01HSTJYMFJGTG1wd1p3fGQyNTAyM2FmNjQyNzRlOGY1NjJjNTZjOWI5OTRkMDA3ZDJmOTFlOTJlMzMwNmNkMzc0YWQ5NzM3NTgxNzAwNGM)
![120_0200002a0000a42e000100b6_DE 120_0200002a0000a42e000100b6_DE](/medias/120-0200002a0000a42e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YURka0wyZ3pOaTh4TXpJME9URXhPRGcyTXpNNU1DOHhNakJmTURJd01EQXdNbUV3TURBd1lUUXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZmMDMxYTQ5MzBmMDk0MzMwYzI2OGZmZDExNWExZDE2MWIzNjVmYTk1ZDc0MDY5MjgzMTYxODk0ZTRmNDIzNDc)
Item no. 750-606/040-000
Power Supply
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-606/040-000
Power Supply
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request