WAGO I/O System 750 XTR
Item no. 750-624/040-000
Filter module for field-side power supply (surge); 24 VDC; Higher isolation; Extreme
![120_0200002900039ea4000100b6_DE 120_0200002900039ea4000100b6_DE](/medias/120-0200002900039ea4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc1fGltYWdlL2pwZWd8YURWbEwyaG1OeTh4TXprNU56ZzRNREl4TXpVek5DOHhNakJmTURJd01EQXdNamt3TURBek9XVmhOREF3TURFd01HSTJYMFJGTG1wd1p3fDFjZTgyNTZiY2NjYzY3ZTM4ZDUzNmVjZjMyYWUwMjgwNDA2M2RjNDU0MDQ2OTI4YTg1MDcwMWNmMzYyNWJlNDA)
![120_0200002900036453000100b6_EN 120_0200002900036453000100b6_EN](/medias/120-0200002900036453000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTU2fGltYWdlL2pwZWd8YURVeUwyaGhZaTh4TXpZMk5qRTRNemczTWpVME1pOHhNakJmTURJd01EQXdNamt3TURBek5qUTFNekF3TURFd01HSTJYMFZPTG1wd1p3fGJiZmNlYWU0OTM4OTliM2IyYWY0N2RjY2IxNzAwMjkwNDY5YjQ1YWJlMDFmNDg1ZTlkZWFlYTJlZDFjNDA3YTg)
![120_0200002900036a83000100b6_DE 120_0200002900036a83000100b6_DE](/medias/120-0200002900036a83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YUdGbEwyZ3daaTh4TXpRek56UTFPRGMzTmpBNU5DOHhNakJmTURJd01EQXdNamt3TURBek5tRTRNekF3TURFd01HSTJYMFJGTG1wd1p3fGViOTcyMTNiMDFiYjM5ODE4NzU1YzdiYjcxNzAwODQwZWQ5YjVmNzc0YWFlMTk2ZGQ4NzkwOWM0MjQ5NzgwNWQ)
![120_0200002a0000a5de000100b6_EN 120_0200002a0000a5de000100b6_EN](/medias/120-0200002a0000a5de000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0fGltYWdlL2pwZWd8YURZNUwyZ3hOaTh4TWpJMU1UTTJNalE1TWpRME5pOHhNakJmTURJd01EQXdNbUV3TURBd1lUVmtaVEF3TURFd01HSTJYMFZPTG1wd1p3fDA5OTcyMTc0NDU1NWM5MDQyZDMzMTQ5ZTY2OGQzMWE3NWE1YTQ3ZTRlYzE5YjZmNDE0NWU5ZjIxMTkxNWQwODg)
Item no. 750-624/040-000
Filter module for field-side power supply (surge)
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-624/040-000
Filter module for field-side power supply (surge)
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request