WAGO I/O System 750/753
Item no. 750-630/000-006
SSI transmitter interface; 24 bits; 250 kHz; Gray code
![120_0200001100026bf8000100b6_DE 120_0200001100026bf8000100b6_DE](/medias/120-0200001100026bf8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExfGltYWdlL2pwZWd8YURNMUwyaGtaUzh4TkRBd01ETTBOREUzTURVeU5pOHhNakJmTURJd01EQXdNVEV3TURBeU5tSm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDRhOGE0NGMxNTJkMTAyZTcwMzRkZmY5ZDViYjQ2MWM5OGJjYWExYWFiMGFlMmQ3YTEzMTI2YTBlN2JhMjIxYzE)
![120_02000001000149fd000100b6_EN 120_02000001000149fd000100b6_EN](/medias/120-02000001000149fd000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDY2fGltYWdlL2pwZWd8YURjNUwyZzBNaTh4TXpZMk5URTBNRGN6TmpBek1DOHhNakJmTURJd01EQXdNREV3TURBeE5EbG1aREF3TURFd01HSTJYMFZPTG1wd1p3fDlmNGMzNmYzZmQyODkwNzY2ODBmYTZiOThmYzU3MmMwNWIxODdhYjg2Njg4YzBkZTg4MjRlYjVkMDU0ZmE2N2Q)
![120_020000110000e2a4000100b6_EN 120_020000110000e2a4000100b6_EN](/medias/120-020000110000e2a4000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjcxfGltYWdlL2pwZWd8YUdNMEwyZ3dPQzh4TXpjME5EUTNOVFV6TnpRek9DOHhNakJmTURJd01EQXdNVEV3TURBd1pUSmhOREF3TURFd01HSTJYMFZPTG1wd1p3fDhiMTUzMzc0YmRmMzA4NjkzNWY4YTU2MmNkMmZjMzFjNzViODdmNjMzMzExMTU1YTBjZDNiMzczZjQxZGFhMzU)
![120_0200002600038af5000100b6_DE 120_0200002600038af5000100b6_DE](/medias/120-0200002600038af5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE2fGltYWdlL2pwZWd8YURCa0wyZzBNeTh4TXpJME9EVTNNemd3TURRM09DOHhNakJmTURJd01EQXdNall3TURBek9HRm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MDkxOTQ0Nzc2ZjY1NjBhZjM4NGRlNGRhMDQzNTQxYWM1NzA1NDJiMzdlMTc5OTQ5ODFjNWNkMzkzNTc4ZjA)
Item no. 750-630/000-006
SSI transmitter interface
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-630/000-006
SSI transmitter interface
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request