WAGO I/O System 750/753
Item no. 750-636/000-700
DC Drive Controller; 24 VDC; 5 A; Separate motor power supply
![120_02000015000234ed000100b6_DE 120_02000015000234ed000100b6_DE](/medias/120-02000015000234ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc1fGltYWdlL2pwZWd8YURrNUwyaGtOUzh4TXprNU9USXhOell3TmpZNE5pOHhNakJmTURJd01EQXdNVFV3TURBeU16UmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDViN2RmOTc0ZDhkZDBmYTZkMjY1MzBhNmNkM2RiNDYyNjA3ZDlhZjNhMTk4ZGYwNmY2YzhhYWM0YWQ3OWNiYTk)
![120_020000100003df9e000100b6_DE 120_020000100003df9e000100b6_DE](/medias/120-020000100003df9e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxfGltYWdlL2pwZWd8YURrd0wyaG1aaTh4TXpZMk5Ua3hNREF6TURNMk5pOHhNakJmTURJd01EQXdNVEF3TURBelpHWTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fDI4MjI4YTlkM2E0YmRiNjUwNjM0ZjkwYzg2MTkyMTVlZGU4ZWM1ZmE4NWM4NWJhMTVmODU4NTJiZWJmMDEwNmU)
![120_020000110000e36c000100b6_EN 120_020000110000e36c000100b6_EN](/medias/120-020000110000e36c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQzfGltYWdlL2pwZWd8YURKaUwyZ3hPUzh4TXpjME5EZ3lPRGt3TnpVMU1DOHhNakJmTURJd01EQXdNVEV3TURBd1pUTTJZekF3TURFd01HSTJYMFZPTG1wd1p3fDAyZmVjM2QzMTMyZTliZGMwN2MyZDBjNjBkYTU5ZDcyZDBmMWJkODk3NzI3YzRjODQ0MzI5MDFmNTg0MjkyYzc)
![120_020000260002a2f3000300b6_EN 120_020000260002a2f3000300b6_EN](/medias/120-020000260002a2f3000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTAwfGltYWdlL2pwZWd8YURkbUwyZzBaUzh4TXpJME9EY3lOREEzTkRVeU5pOHhNakJmTURJd01EQXdNall3TURBeVlUSm1NekF3TURNd01HSTJYMFZPTG1wd1p3fDA4ODgxNzMzNGM2NTBkODRkZmM5YjJiNTE5ZjMyMGFkMWFmOTk3MjA1MDk2YWM3MDlhZTFiZmEwNjcxNGVhODA)
Item no. 750-636/000-700
DC Drive Controller
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-636/000-700
DC Drive Controller
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request