WAGO I/O System 750 XTR
Item no. 750-637/040-001
Incremental encoder interface; 24 VDC; Differential input; 32 bits; Extreme
![120_0200002900039fbe000100b6_DE 120_0200002900039fbe000100b6_DE](/medias/120-0200002900039fbe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODgyfGltYWdlL2pwZWd8YURWbUwyZzRNQzh4TXprNU9USTVPVGM0T0Rnek1DOHhNakJmTURJd01EQXdNamt3TURBek9XWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRjNzgzYjc2ZGJjYmIzNGZjMTE0N2Y4NDE3M2JkZmY0YmM5YWI2YzU5NGMxZmFmN2YwMmY3MmJmYzVjNDA4NDc)
![120_0200002900036573000100b6_EN 120_0200002900036573000100b6_EN](/medias/120-0200002900036573000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTc3fGltYWdlL2pwZWd8YUdJekwyZzFOUzh4TXpZMk5qTXdNVGd6TnpNME1pOHhNakJmTURJd01EQXdNamt3TURBek5qVTNNekF3TURFd01HSTJYMFZPTG1wd1p3fGIzMTcyNjc0NWYyMzhiNTQzZDQyNjJmYmY0MDY5ZTk4Yzg4MmU1OTQzN2NlYjlhMDVmZGQ3NDBmNDliYTc3NTM)
![120_0200002900036ba3000100b6_DE 120_0200002900036ba3000100b6_DE](/medias/120-0200002900036ba3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYyfGltYWdlL2pwZWd8YURkakwyZ3pOeTh4TXpNM01EazJORFUwTVRRM01DOHhNakJmTURJd01EQXdNamt3TURBek5tSmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGMzNzRkOWQxOGQzNWFkMWExMWQ5Mjg2NGQ2NDkzNmQzMmM5NWYxZGUwZDBjN2FkZDUzNjAwZGNlNWE3MGQ4YzM)
![120_0200002a0000a78e000100b6_DE 120_0200002a0000a78e000100b6_DE](/medias/120-0200002a0000a78e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5fGltYWdlL2pwZWd8YUdVd0wyZzROeTh4TXpFNE1qTTBORGMxTnpJM09DOHhNakJmTURJd01EQXdNbUV3TURBd1lUYzRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGUyZjRjNzI1M2Q0NzAyNjIwNWNhMWViNDQxNzBlYjM3MzBkZjMwODE3MGJlOWEzM2Y1YzQ4OTg0YzFjMTk5OTE)
Item no. 750-637/040-001
Incremental encoder interface
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-637/040-001
Incremental encoder interface
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request