WAGO I/O System 750/753
Item no. 753-501/000-800
2-channel digital output; 24 VDC; 0.5 A; Interference-free
![120_0200001200011d30000100b6_DE 120_0200001200011d30000100b6_DE](/medias/120-0200001200011d30000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzg4fGltYWdlL2pwZWd8YURGa0wyZzFNUzh4TXpjNU5qUXpNREk0TWpjNE1pOHhNakJmTURJd01EQXdNVEl3TURBeE1XUXpNREF3TURFd01HSTJYMFJGTG1wd1p3fDQ4ZWE5NjM2YTQ4MTVlZjk4ZWFjMzllYmY4MDlmNDY0NmQzM2FhMjM4OTRiNjIzODYxZWQ4M2ZjOGQxNGM2NGQ)
![120_020000100003d58d000100b6_DE 120_020000100003d58d000100b6_DE](/medias/120-020000100003d58d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk0fGltYWdlL2pwZWd8YUdGbEwyaGtOaTh4TXpZMk5UZ3pPRFU1TmpFeU5pOHhNakJmTURJd01EQXdNVEF3TURBelpEVTRaREF3TURFd01HSTJYMFJGTG1wd1p3fDU3YzI0MTBkOThiNmI0ZjQ4ODI5NTcwYmFmNTgzZGRlYTNkM2I4YWI5MTkwNDYyYTA5ODhkZjM4NmI2MjhkZWI)
![120_020000100002f1b0000100b6_DE 120_020000100002f1b0000100b6_DE](/medias/120-020000100002f1b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YURjMEwyZzBPQzh4TXpjME5EWXdPVEl6TURnM09DOHhNakJmTURJd01EQXdNVEF3TURBeVpqRmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDUwYmZhNTBkMWU0YTE4NTlkMTk3MWJiYWQzZTViYzBkZjI3OTVjNjUwZmJhMGE4NTMwMTViZmFjOTNjNDdhNzI)
![120_0200002600036035000100b6_DE 120_0200002600036035000100b6_DE](/medias/120-0200002600036035000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3fGltYWdlL2pwZWd8YUdJMkwyZzBPUzh4TXpJME9EVTNPREV5TlRnMU5DOHhNakJmTURJd01EQXdNall3TURBek5qQXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDBiYTAzOTgwMDc2NzQ3YzE1YjY3OGRiOTQzNWRmNzA1MDEyZjcxNTBlMDViNmNiMjAyZjY1YjY2MTY3NTM0NTE)
Item no. 753-501/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 753-501/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request