WAGO I/O System 750/753
Item no. 753-502/000-800
2-channel digital output; 24 VDC; 2.0 A; Interference-free
![120_0200001200011dbd000100b6_DE 120_0200001200011dbd000100b6_DE](/medias/120-0200001200011dbd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2fGltYWdlL2pwZWd8YUdJNUwyaGhNeTh4TXpJME5UazBOakUyTnpNeU5pOHhNakJmTURJd01EQXdNVEl3TURBeE1XUmlaREF3TURFd01HSTJYMFJGTG1wd1p3fDUwNGM5NWFhMGI0MTkyMTRiYTdjMDQxYjgxOWM3NjkxMTgyYmJlZjk4MjhiZDA5NDY2OGJiMTVkN2IyM2Y1MGE)
![120_020000100003d59c000100b6_DE 120_020000100003d59c000100b6_DE](/medias/120-020000100003d59c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk2fGltYWdlL2pwZWd8YUdJMkwyaGpaaTh4TXpZMk5UZ3pNemczTnpVek5DOHhNakJmTURJd01EQXdNVEF3TURBelpEVTVZekF3TURFd01HSTJYMFJGTG1wd1p3fGU5ZjY1NGE1OWRhNDE1Y2FkNGY0MzE3MmE4ZTlmM2NmOGUxMDVjYzc1MmMzZGEyNzBhNmFmNWI3OThkM2I1ZDY)
![120_020000100003d60b000100b6_DE 120_020000100003d60b000100b6_DE](/medias/120-020000100003d60b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU2fGltYWdlL2pwZWd8YURka0wyZ3pZUzh4TXpjME5ESTRPRFU1TlRrNU9DOHhNakJmTURJd01EQXdNVEF3TURBelpEWXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDk0MWQ0YTMyYjAzODY0YTFkMjkwYTFiNDAyZDQ3ODQ0M2YyOGJkZDg5NjJjNDJkYzIwNjI4OGMzNWFkMWY1MGM)
![120_02000026000360c5000100b6_DE 120_02000026000360c5000100b6_DE](/medias/120-02000026000360c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzk1fGltYWdlL2pwZWd8YURjeEwyZzVNQzh4TXpJME9EWTNOemt6TnpFNE1pOHhNakJmTURJd01EQXdNall3TURBek5qQmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDgzOWU0MDY3NjYzZmIwZjQ5ODdiNzA2YzRjOWU2YjhiOTI3ZTlmZTNkM2Q4M2M4MDZlYjEyZGEwMmZmYzBkN2I)
Item no. 753-502/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 753-502/000-800
2-channel digital output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request