WAGO I/O System Field
Item no. 765-1101/100-000
16-channel digital input; Profinet; 24 VDC; 8xM12 connection; WideLine
![120_11955492_DE 120_11955492_DE](/medias/120-11955492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY2OHxpbWFnZS9qcGVnfGFETTFMMmczWkM4eE5ERTVOamt5T1RBd016VTFNQzh4TWpCZk1URTVOVFUwT1RKZlJFVXVhbkJufDUzY2JlMTgxMDNmNjkxMDhjZmVmOGE0Y2U2OGM4YjBjNzQxMDRiZmUzMjc3NGZmZmQ3YjdhOGZhNTU1Mzg5MWM)
![120_11955494_DE 120_11955494_DE](/medias/120-11955494-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ0OHxpbWFnZS9qcGVnfGFERXpMMmd4WlM4eE5ERTVOalk1TWpZeE5URTVPQzh4TWpCZk1URTVOVFUwT1RSZlJFVXVhbkJufDIxODQyZWQ5YWY0ZmEzOGExYjIzY2YwOTI1MzkyMDljNTg4YzBiNzkxYWE4ODUxNjFiOWJhNDFhY2E0NTBmNDk)
![120_2116433_DE 120_2116433_DE](/medias/120-2116433-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODd8aW1hZ2UvanBlZ3xhREExTDJobU15OHhOREU1TmpjeE9EQTBNekUyTmk4eE1qQmZNakV4TmpRek0xOUVSUzVxY0djfDhkZDg0NDBlZTBmODllMTM1MWE3NjFhYzgzYWQ5ODdjMGI5OWExNjMyZDFjM2Y2ZjU1ZGFkMjBjNTFmMWNhYTI)
![120_2712338_EN 120_2712338_EN](/medias/120-2712338-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODgwfGltYWdlL2pwZWd8YURrd0wyaGtNeTh4TXpNeU5UWTJNVEV4TURNd01pOHhNakJmTWpjeE1qTXpPRjlGVGk1cWNHY3xiZmM1YTNmOWNlZmRjNDQ1NDU4NmM2OTZiNTQ3ODgwN2VhNzAyYjNhZWRmNGVjMjM2MmIwZTE4MDliZGNmYjA5)
Item no. 765-1101/100-000
16-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-1101/100-000
16-channel digital input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request