WAGO I/O System Field
Item no. 765-1505/100-000
8-channel digital input/output; EtherNet/IP; DC 24 V / 2.0 A; 8xM8 connection; SlimLine
![120_11886550_DE 120_11886550_DE](/medias/120-11886550-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkxNXxpbWFnZS9qcGVnfGFESmtMMmhtTmk4eE5ERTVOamd4TlRjMU56TTBNaTh4TWpCZk1URTRPRFkxTlRCZlJFVXVhbkJufDU0YWRhNTE3ZDhjZTgyNWMyZTc0NjJhMDk2NWFjYWZhNDhjMWEwNjQ3NTUyMTM0MGJiZDYxNzAzMmQyYzRmNWI)
![120_11954699_DE 120_11954699_DE](/medias/120-11954699-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEyM3xpbWFnZS9qcGVnfGFEQTFMMmhpWlM4eE5ERTVOamN3TVRFek5EZzNPQzh4TWpCZk1URTVOVFEyT1RsZlJFVXVhbkJufGUyMmU0Y2NmYjJmNWE5NjQyNjIyNzc1Y2YyODhkMTlhYTBlMWI2NzY4YWVjN2M1MmY4ZDcyNDRhNDc2YTc2YjY)
![120_11954701_DE 120_11954701_DE](/medias/120-11954701-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY0MnxpbWFnZS9qcGVnfGFHRTVMMmhpWmk4eE5ERTVOalk1TkRrd09EazFPQzh4TWpCZk1URTVOVFEzTURGZlJFVXVhbkJufGIzZWE4ZDU3ZWU0Y2U2NmFlNGNhZmU4OTQ1NGZhYWNjNDVkZWJlMzU0MzIxYWNmYTRmOTQ3NDdkMGE4YjNmYjM)
![120_4985519_DE 120_4985519_DE](/medias/120-4985519-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQwfGltYWdlL2pwZWd8YURjd0wyZzFOQzh4TXpNeU5UVTNNekk1TWpBMk1pOHhNakJmTkRrNE5UVXhPVjlFUlM1cWNHY3w3NzgwOWI4OGVhNzQ2N2YwNjZlZWM0OTZiNTg1MmJhNDk1ODczYzcyNDljMzZmZmRjZmZhZTNiZTZmYjkxYTJi)
Item no. 765-1505/100-000
8-channel digital input/output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-1505/100-000
8-channel digital input/output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request