WAGO I/O System Field
Item no. 765-4101/100-000
8-Port IO-Link Master Class A; Profinet; DC 24 V / 2.0 A; 8xM12 connection; WideLine
![120_2116469_DE 120_2116469_DE](/medias/120-2116469-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ3fGltYWdlL2pwZWd8YUdWbEwyaGtNeTh4TkRBNU1UQXlNVEU0T1RFMU1DOHhNakJmTWpFeE5qUTJPVjlFUlM1cWNHY3w1MGIyZWMyZjhjOTUxNTU4MmI0M2I4ZDFiYTczZjY3YTZjNWE2OTdjYjRiMzM0NDFiYjQ1NDNiMWZhZWE5OWIz)
![120_12057566_DE 120_12057566_DE](/medias/120-12057566-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE3NnxpbWFnZS9qcGVnfGFEUmhMMmcyWmk4eE5ERTVOalk0T0RjME9EVTNOQzh4TWpCZk1USXdOVGMxTmpaZlJFVXVhbkJufGY2YTVlOGVlYmI4MWY0NjIwZWJjODMxZGU5MzljZGY2ZjY0MDNjZGY1ZGM1YmVhZThlY2Y2MjI0ZjgwZGRjNDE)
![120_12057568_DE 120_12057568_DE](/medias/120-12057568-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY1MXxpbWFnZS9qcGVnfGFHRmxMMmd5TUM4eE5ERTVOakExT0RNMU56YzVNQzh4TWpCZk1USXdOVGMxTmpoZlJFVXVhbkJufDI0YzU3Zjc2NDE4ZTJlNjdjYTc0OGJlZDA0Yjg5MDM3NjRmNzE3NjgxNWFiYWYwNTgzMzYyYTJhYzhkMmM3Yzc)
![120_2712349_EN 120_2712349_EN](/medias/120-2712349-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTk4fGltYWdlL2pwZWd8YUdSaUwyZ3dZUzh4TXpNeU5UWTJNelEyT1RVNU9DOHhNakJmTWpjeE1qTTBPVjlGVGk1cWNHY3xmY2VkNTk4ZTU3M2VmMzgxZGRkNWIxMWQ3MjU3ZTBhNzZlZWUzNGRjZWJiMjY4OGMxZTRmNjY5YmVlOWY5ZWQw)
Item no. 765-4101/100-000
8-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4101/100-000
8-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request