WAGO I/O System Field
Item no. 765-4104/100-000
4-Port IO-Link Master Class B; Profinet; DC 24 V / 2.0 A; 4xM12 connection; SlimLine
![120_2116472_DE 120_2116472_DE](/medias/120-2116472-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk1OXxpbWFnZS9qcGVnfGFHTmpMMmhrWmk4eE5ERTVOalk1TlRZNU5UTTVNQzh4TWpCZk1qRXhOalEzTWw5RVJTNXFjR2N8YTQ3YTQ2OTI0YTk2YTJhM2I3ZDY3YTFkMzU0YzA1YWViMmRmZTkxODVmZDFjNTdlZTQ5NTM5ZDFjNmE1ZGY2MQ)
![120_12057578_DE 120_12057578_DE](/medias/120-12057578-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwN3xpbWFnZS9qcGVnfGFERm1MMmd6WlM4eE5ERTVOamN3T0Rnd01qVTVNQzh4TWpCZk1USXdOVGMxTnpoZlJFVXVhbkJufDc0NDg5MWEzZDIxMGY5YWM4Y2ExMWM4NGJhNjE5ODAzNjE0NGEyOTY2ZWJkZGJlYWUxZWE4MjIxNjJmNWNjNmM)
![120_12057580_DE 120_12057580_DE](/medias/120-12057580-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2OHxpbWFnZS9qcGVnfGFHVmtMMmc0TUM4eE5ERTVOalk1TVRneU9EYzJOaTh4TWpCZk1USXdOVGMxT0RCZlJFVXVhbkJufDRiNTYxMmM4OGU1MWNhNGJhMGI2MjE5YzJkNTgyMDc5M2EyMzg0NmMzZDY1ODhkNjA4YzRlYjU0OTY4ZTZmN2E)
![120_2712351_EN 120_2712351_EN](/medias/120-2712351-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjkxfGltYWdlL2pwZWd8YUdFNEwyaGpNaTh4TXpNeU5UWXdNemsyTWpreE1DOHhNakJmTWpjeE1qTTFNVjlGVGk1cWNHY3wxNmRkZjE3MzA5MTg1ZWVjNDNiYmMwYjE0NGFiYWVkYTdlZTU5OWY3Mzg5YmFmZmI5MTA0ODgwODg4ZWQ2YjU5)
Item no. 765-4104/100-000
4-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4104/100-000
4-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request