WAGO I/O System Field
Item no. 765-4501/100-000
8-Port IO-Link Master Class A; EtherNet/IP; DC 24 V / 2.0 A; 8xM12 connection; WideLine
![120_11886558_DE 120_11886558_DE](/medias/120-11886558-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgzMXxpbWFnZS9qcGVnfGFEaGlMMmcxTVM4eE5ERTVOamN4TURNd09Ua3hPQzh4TWpCZk1URTRPRFkxTlRoZlJFVXVhbkJufDg0NWJhYzUwNTc4NzBmNWFkYWViMGU2NTdiYTM4ODkwMjBiMDY0MTUwZWU2OTljNGRkZGE3MWQ3MTViZWRmYmU)
![120_11954705_DE 120_11954705_DE](/medias/120-11954705-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE5MXxpbWFnZS9qcGVnfGFESmpMMmczTXk4eE5ERTVOamt5TkRJeE9UUXlNaTh4TWpCZk1URTVOVFEzTURWZlJFVXVhbkJufGYzOWUwNGRiMjQxYjgzODQ3NTEyMzg4ZjRjNGYxZDg0ZGViODJhMGQ3MjMwNTQyNjIyY2MxNjIzZThmMDc3ZjI)
![120_11954707_DE 120_11954707_DE](/medias/120-11954707-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY2MnxpbWFnZS9qcGVnfGFEY3pMMmcxTWk4eE5ERTVOamt5TWpZME5qVTFPQzh4TWpCZk1URTVOVFEzTURkZlJFVXVhbkJufDAyMTBlZDllMGQ4ZTllM2U2YWUzZGU4NTBlYTFiZTFiNzM4YjkxN2JhNjkwMzUyMTg5NDVhZDc5ODBlN2Q3OTA)
![120_4985618_DE 120_4985618_DE](/medias/120-4985618-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQwfGltYWdlL2pwZWd8YURobUwyZ3dZaTh4TXpNeU5UWTFNRGc0TmpZNE5pOHhNakJmTkRrNE5UWXhPRjlFUlM1cWNHY3w0MDEwNzBhMjhhYTViZWJlNjUzNzUxYTdiNmQ4MWYyOThkZDc3NzAxOTEzMTJmNTcyNTUxOTMzYmIyNDRiYzE1)
Item no. 765-4501/100-000
8-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4501/100-000
8-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request