WAGO I/O System Field
Item no. 765-4503/100-000
4-Port IO-Link Master Class A; EtherNet/IP; DC 24 V / 2.0 A; 4xM12 connection; SlimLine
![120_11886562_DE 120_11886562_DE](/medias/120-11886562-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkwMXxpbWFnZS9qcGVnfGFEQTRMMmc1WXk4eE5ERTVOalk1TVRBME1qTXpOQzh4TWpCZk1URTRPRFkxTmpKZlJFVXVhbkJufDA0NzJmYjFhNDc5ZDhlNDM5OTAyZDE2NmY2MWZiMmEzYmRmZDRhMTc1MTJmODAxMGYwMjkzOWUzNTY0YzA0NjI)
![120_11954713_DE 120_11954713_DE](/medias/120-11954713-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE4M3xpbWFnZS9qcGVnfGFESm1MMmcxTXk4eE5ERTVOalk0TlRjek16a3hPQzh4TWpCZk1URTVOVFEzTVROZlJFVXVhbkJufDZkYTgxMjFmOTU2ZjA4YmUxOTFhNWY5ODE1MTIwNWE5ZDEyMmI1MjUxNzZkY2VkYTVmOTBjZGJhMDc3MWE2ODc)
![120_11954715_DE 120_11954715_DE](/medias/120-11954715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5MnxpbWFnZS9qcGVnfGFERTVMMmhrTkM4eE5ERTVOamd4TURJMU1qTXhPQzh4TWpCZk1URTVOVFEzTVRWZlJFVXVhbkJufDUzODQzN2ZkNWFkMjhkZjA5Yjc3ZjIwYTE1YjczYmRkZGU1ZTczMGRkOTRhYjM1MWRkZWI1NDVhZDliMWE4ZmM)
![120_4985523_DE 120_4985523_DE](/medias/120-4985523-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgxfGltYWdlL2pwZWd8YURNM0wyZ3daQzh4TXpNeU5UWTNOakV4T0RBME5pOHhNakJmTkRrNE5UVXlNMTlFUlM1cWNHY3xiNjgxZTA3NmI4ZjgwNGYzOWExZjdhYjY4NGExZGY3OGE0NDg4NzA4NDA1Y2MwZjFkMTEwMWJjNTAxYjc2MDE3)
Item no. 765-4503/100-000
4-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4503/100-000
4-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request