WAGO I/O System Field
Item no. 765-4504/100-000
4-Port IO-Link Master Class B; EtherNet/IP; DC 24 V / 2.0 A; 4xM12 connection; SlimLine
![120_11886564_DE 120_11886564_DE](/medias/120-11886564-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkzMHxpbWFnZS9qcGVnfGFEa3lMMmc0TWk4eE5ERTVOamN3TkRJeE5UQTNNQzh4TWpCZk1URTRPRFkxTmpSZlJFVXVhbkJufGU4MTBhYjRjZThlMjZmOWZjMDc5NTAzNDJlNmQ4MDZkNDczZDNkMGRmYTkxN2ViMjgzMGFhNWMzZGZlNjMyNmY)
![120_11954717_DE 120_11954717_DE](/medias/120-11954717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwMXxpbWFnZS9qcGVnfGFEUmhMMmd4WXk4eE5ERTVOamd3TlRRMk9ERTVNQzh4TWpCZk1URTVOVFEzTVRkZlJFVXVhbkJufDBjNjkwNDkxY2Q3MjJmOThiMzUyNzhjZGE1MzIwNzM4YzRkMjgxN2Y3ZDJhNWM3M2JlODliZjNkYjEwZWE2NDQ)
![120_11954719_DE 120_11954719_DE](/medias/120-11954719-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU3OXxpbWFnZS9qcGVnfGFEVTVMMmd5TVM4eE5ERTVOamM1T1RFM05qY3pOQzh4TWpCZk1URTVOVFEzTVRsZlJFVXVhbkJufDE0YjFiNjg5MmMwNmUzNDRkMTI4MDI2YWUxMzc0OWExODVmZDY1M2RhZGVjZTQ1YzQ2ZWZiOGU0YTIxZDdlNWQ)
![120_4985619_DE 120_4985619_DE](/medias/120-4985619-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3fGltYWdlL2pwZWd8YURJMUwyZzBNaTh4TXpNeU5UVTBORGs0TURVeE1DOHhNakJmTkRrNE5UWXhPVjlFUlM1cWNHY3xjODFlYzIyYzJmZmIwZWNiYzVjYTIxMTdiZGM0YzdhMjMwNGQyMGU3YjE0OTcwZDQ0Zjc2MDZlNDI0YjU2OTBi)
Item no. 765-4504/100-000
4-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4504/100-000
4-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request