{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 3-pole; Cod. B; 4,00 mm²; light turquoise",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with protection against mismating supports fast, reliable installation. WAGO pluggable installation connectors are used when requirements repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, for example, for lighting or in data networks. This pluggable installation connector can be used for a load of up to 25 A. Therefore, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>for automation controllers</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-1253/076-000",
"sku" : "770-1253/076-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000033000388d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2fGltYWdlL2pwZWd8YURaakwyZzRZaTh4TkRZNE1qYzVNall5TkRFMU9DOHlNREJmTURJd01EQXdNek13TURBek9EaGtOREF3TURFd01HSTJYMFJGTG1wd1p3fDgxNGM5YTFkZmYyZmM2NDE0ZGViN2Y5ZTE2ZDEzZWJjOGY0MWVkOGQ1NzJkY2IzOWY5MWM2NzVmZDU5MWU0NGY",
"gtin13" : "4055143765060",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/plug/p/770-1253_076-000"
}