{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 5-pole; Cod. I; 4,00 mm²; blue",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI I coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI female connector/socket with locking latch. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow flexible, error-free installation in numerous applications. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Regulated lighting equipment, as implemented in the DALI standard, for example, is the main use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. This pluggable installation connector is designed for a voltage load of up to 25 A. Therefore, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, secure, tailored electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with locking lever from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>for intelligent, easy lighting installation</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-2105",
"sku" : "770-2105",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000008000178ac000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg2fGltYWdlL2pwZWd8YURsbEwyaGhPUzh4TXpnd016VXdPVFV4TkRJM01DOHlNREJmTURJd01EQXdNRGd3TURBeE56aGhZekF3TURJd01HSTJYMFJGTG1wd1p3fDM1NzM3N2E3NzcxOTA2ZGM4MzBkYTFmNThlMDIwMDcxMWJhZTgwZGY5NTEzM2JjNGY1YTEyODNmOTlkNWEyN2Y",
"gtin13" : "4055143594806",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/snap-in-socket/p/770-2105"
}