WINSTA® MIDI
Item no. 770-506/029-000
Strain relief housing; 6-pole; for 2 cables; 8.5 … 13.5 mm; 55 mm; black
![120_0200000300028a78000100b6_DE 120_0200000300028a78000100b6_DE](/medias/120-0200000300028a78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5fGltYWdlL2pwZWd8YUdVMEwyZzJaaTh4TXpnd016RTRNakF6TURnM09DOHhNakJmTURJd01EQXdNRE13TURBeU9HRTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGI4ZjY3ZDY2MTcwMTIxZjRlMmFmZDYzZGIxNjE3YzNmN2RiMzYxNTRhOTU1MjQ1NGY2ZmFiYWUyNTg2NWY0M2I)
![120_02000003000289e2000100b6_DE 120_02000003000289e2000100b6_DE](/medias/120-02000003000289e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE5fGltYWdlL2pwZWd8YURRMUwyaG1OUzh4TkRRMk1qVTNORFF5T0RFNU1DOHhNakJmTURJd01EQXdNRE13TURBeU9EbGxNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NDE1MjBiZmZjYWYxN2NjZDk5ZmJmNjQ3NTk4ZDExMzZjZDVkOTQzYzJlNGMzMTBlYzhjMDk2NDM4NGFiNDE)
![120_0200000300028b11000100b6_DE 120_0200000300028b11000100b6_DE](/medias/120-0200000300028b11000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAwfGltYWdlL2pwZWd8YURGbUwyZzVNUzh4TkRRMk1qUXpPVEF6TURneE5DOHhNakJmTURJd01EQXdNRE13TURBeU9HSXhNVEF3TURFd01HSTJYMFJGTG1wd1p3fDBjYzdjZTJlZWYwMDFmZjdhNGI1MzI0ZDhjOWQ5Yzc5MmExOTBhZmEyOWRiYzJlNGExZDc4OTNhZWNlM2U1OWQ)
![120_0200001200018eab000100b6_EN 120_0200001200018eab000100b6_EN](/medias/120-0200001200018eab000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YUdVNEwyaGpaQzh4TkRVNE56YzFNelkyTURRME5pOHhNakJmTURJd01EQXdNVEl3TURBeE9HVmhZakF3TURFd01HSTJYMFZPTG1wd1p3fGZhNjk5MjNlZTRiZWQ0N2FkOGZmYmZjY2ZlZDUwOGUxNjI0MTViZWNkOTY2Mzg2MTQxYzMxZDM3ZGU3NjkyMDc)
![120_0200001200019f8b000100b6_DE 120_0200001200019f8b000100b6_DE](/medias/120-0200001200019f8b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1fGltYWdlL2pwZWd8YURjMUwyaGhOUzh4TXpJME5UazVORFU1T0RRek1DOHhNakJmTURJd01EQXdNVEl3TURBeE9XWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fDYwNDhhOTE0MDVmMWMyOTk0MjM4MmNiM2Y1YzNhYTEzZjE4ZDkwNmNjMWM0NzEzOTY3NjVkN2Y3MzU0MzljNjI)
![120_020000120001813b000200b6_EN 120_020000120001813b000200b6_EN](/medias/120-020000120001813b000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjI4fGltYWdlL2pwZWd8YURJMkwyaGlPQzh4TkRVNU5URTROamM0TmpNek5DOHhNakJmTURJd01EQXdNVEl3TURBeE9ERXpZakF3TURJd01HSTJYMFZPTG1wd1p3fGY4MmU3N2E2MTk2NWM0NTM0YjFlMDVlMWIxOTYwMTk3NGFkMWE4OWZmYzU0NTI3NTg0YTM4YTBkYjNjYTk1ZTc)
![120_0200001200018f3b000100b6_EN 120_0200001200018f3b000100b6_EN](/medias/120-0200001200018f3b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5fGltYWdlL2pwZWd8YUdFeEwyaGpPUzh4TkRVNU5URTVORE00T0RVeE1DOHhNakJmTURJd01EQXdNVEl3TURBeE9HWXpZakF3TURFd01HSTJYMFZPTG1wd1p3fDMyMGE2Y2M3OTM2MDkxYThkZWZmZjViNjQyM2M2MjQ1YWY4MTdiNjEzNTAzZTRiYTNjMGE4M2FhZjYwYmRmMmQ)
Item no. 770-506/029-000
Strain relief housing
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 770-506/029-000
Strain relief housing
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request