{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 3-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is also suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, secure, tailored electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with marking from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in a large number of general mains applications</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-703",
"sku" : "770-703",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000002000398d0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA4fGltYWdlL2pwZWd8YUdaa0wyZ3dPQzh4TXpjNU56TTJOalk1TXpreE9DOHlNREJmTURJd01EQXdNREl3TURBek9UaGtNREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMDFlNjBhMjE1NDUxMTE5YTJkMzZmODQxNmYyZDg5MTU2ZTFmZDlmYzkwNTAyOGQ4Y2YxMDI5NWI2NDQ3M2M",
"gtin13" : "4044918252560",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/snap-in-socket/p/770-703"
}