{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 4-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket with protection type IP20. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to an enormous variety of requirements in seconds. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-704",
"sku" : "770-704",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200039969000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU1fGltYWdlL2pwZWd8YURVd0wyZzBOaTh4TXpNd09UY3pOelF6TlRFMk5pOHlNREJmTURJd01EQXdNREl3TURBek9UazJPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJjOGM0OGRiNzQ4NmRiZmMyNGE2MjI5YmYzNzFkMjM0MWEyM2E3NzBjYWYxNTY3ZWU0NjRmYjQ5ZjcyOTdjNTA",
"gtin13" : "4044918252584",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/snap-in-socket/p/770-704"
}