{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; with protruding mating face; 5-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection type IP20 allows assembly of solid and fine-stranded conductors. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>for any mains application</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-705/009-000",
"sku" : "770-705/009-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b0003835c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMyfGltYWdlL2pwZWd8YURaaEwyaGhZUzh4TXpnd01qTTNOemczTVRNNU1DOHlNREJmTURJd01EQXdNR0l3TURBek9ETTFZekF3TURFd01HSTJYMFJGTG1wd1p3fGRkNTRiNjYzMTcxNDc4NzUzMzRiZDg1ZDAzMGJiYzBmN2ZiOTU0NzQ0YzBlMWU4MTg2MjI1MzUyMDVlMmMwNzY",
"gtin13" : "4055143594165",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/snap-in-socket/p/770-705_009-000"
}