MCS MAXI 16
Item no. 832-1032
Mounting adapter; for DIN-35 rail/panel mounting; 2 parts; Pin spacing 10.16 mm; light gray
![120_7947725_DE 120_7947725_DE](/medias/120-7947725-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyfGltYWdlL2pwZWd8YURReEwyaGhPQzh4TXpnd01UUTNPVE0wTURBMk1pOHhNakJmTnprME56Y3lOVjlFUlM1cWNHY3wzN2EzMWZkMTAzOWI1MDEzYTk5Yjk2NzJiNjU3NGRkOTQ4YjQzNWVmMDNiYzcwOWM3YTk1YmFhNzQxN2RkMzhk)
![120_8608562_DE 120_8608562_DE](/medias/120-8608562-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIyfGltYWdlL2pwZWd8YUdJMUwyZzBPQzh4TXpReU5EWTNOamN6TWprMU9DOHhNakJmT0RZd09EVTJNbDlFUlM1cWNHY3xmOWU3YmUzOWYwZmEzNTkyNzdiNWRhNTMyODYzZGJhODZjZmU4M2ZmOGFiODFiYjdlYTc5ZWNhMzlmYjI3YTE1)
![120_8608503_DE 120_8608503_DE](/medias/120-8608503-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAwfGltYWdlL2pwZWd8YURobUwyaGhZaTh4TXpjNU56QTJPREl4TURJd05pOHhNakJmT0RZd09EVXdNMTlFUlM1cWNHY3w5ZTkwYWNiZjhhNjljNzcwYWMxMTEyOTZlMzU3Y2I5Y2MxODk1Yzk0YzBjYWM2NjdiNWE0YWEyNzJiYmExZDJl)
![120_8608563_DE 120_8608563_DE](/medias/120-8608563-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMwfGltYWdlL2pwZWd8YURFNEwyZzVPQzh4TXpReU5EWTNORE0zTXpZMk1pOHhNakJmT0RZd09EVTJNMTlFUlM1cWNHY3w3MTk3M2RhNzEyYTMyYTM2OWQ4MjIwMGEwZDZhYjQ1NWRmODlhNzJhMDZhMDgzM2RlNWY4Njc0NDg0NjZhNGJk)
![120_4621654_DE 120_4621654_DE](/medias/120-4621654-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTI4fGltYWdlL2pwZWd8YURGa0wyZzJOQzh4TXpJMU1ESTBNREV4T0RneE5DOHhNakJmTkRZeU1UWTFORjlFUlM1cWNHY3xiM2E1ZTUwYWU4OWRkYzE1ZWJiYjk0ZjEyMGU3MDFlOTgxMTI0Y2ViMGViNGE5MGY4Y2U4MmQ4OTQ3ZGIwOGQ0)
Item no. 832-1032
Mounting adapter
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 832-1032
Mounting adapter
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request