Item no. 857-152
Basic relay; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 6 A; Module width: 5 mm; Module height: 15 mm
Similar to picture
DC load limit curve
![120_020000110000ed9a000200b6_DE 120_020000110000ed9a000200b6_DE](/medias/120-020000110000ed9a000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YUdWa0wyZ3pPQzh4TkRReU1ETXpOall3TnpJMk1pOHhNakJmTURJd01EQXdNVEV3TURBd1pXUTVZVEF3TURJd01HSTJYMFJGTG1wd1p3fGIwNGM0YTM1YjAyNWNhMDY2ZTc5MjRlZTA2Y2Q3MjdhODkxNDEyNGM2MTAyZDE1OTQ0MjFlOWE3OTVlYjc0OTI)
![120_0200000300006dd9000200b6_DE 120_0200000300006dd9000200b6_DE](/medias/120-0200000300006dd9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQyfGltYWdlL2pwZWd8YURCaUwyZ3pOeTh4TkRRNU16WTBNakUyTWpJd05pOHhNakJmTURJd01EQXdNRE13TURBd05tUmtPVEF3TURJd01HSTJYMFJGTG1wd1p3fDE3MmZmN2U0MTBmNGE2MDNlYjExYjBjYTI3ZGI4ZjQ5MGIwYmE1M2ViNGE4Njg0YzZjNTE2OTM1ODFhMjQ3Nzc)
![120_0200001c000113b7000100b6_EN 120_0200001c000113b7000100b6_EN](/medias/120-0200001c000113b7000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdKa0wyZzJZeTh4TkRVNU5USTROalkyTXpFNU9DOHhNakJmTURJd01EQXdNV013TURBeE1UTmlOekF3TURFd01HSTJYMFZPTG1wd1p3fDQyZjkzOWY4ZTFiZDI5OTk1NDIwODM4YWVkYWUwMGFlZmM5NThlMDI1YjcxMDE1MTRlNzgxMjkyNTM3Y2M0ODE)
![120_02000003000066d1000200b6_DE 120_02000003000066d1000200b6_DE](/medias/120-02000003000066d1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YUdVMkwyZzJZUzh4TWpVM01qWTJPREU1T0RrME1pOHhNakJmTURJd01EQXdNRE13TURBd05qWmtNVEF3TURJd01HSTJYMFJGTG1wd1p3fDExOGIzMDkxYTI1NzAxMWUwNDg5OTFhMGVkYzNkOTUzZjFjZjY2YzJhMjQ4MzkwYzg4ZThkY2YyMTBkOTIxN2Y)
Item no. 857-152
Basic relay
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-152
Basic relay
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request