Item no. 857-303
Relay module; Nominal input voltage: 12 VDC; 1 changeover contact; Limiting continuous current: 6 A; Yellow status indicator; Module width: 6 mm; 2,50 mm²; gray
DC load limit curve
![120_020000120000419e000100b6_DE 120_020000120000419e000100b6_DE](/medias/120-020000120000419e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg3fGltYWdlL2pwZWd8YURRNUwyaGhOQzh4TkRRNE1EUXdPVEF6TkRjNE1pOHhNakJmTURJd01EQXdNVEl3TURBd05ERTVaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZkMDhjMmQwNzUyNmMzYWY5NWViNDQyMTFlNmIyMWIyMTY3YTg0NmY5NTBiN2EyNWNkY2VkZjQ3MzI0NWVmM2I)
![120_0200000500006992000200b6_DE 120_0200000500006992000200b6_DE](/medias/120-0200000500006992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2fGltYWdlL2pwZWd8YURobUwyZ3lNQzh4TkRRNU16WXdNREF5TWpVMU9DOHhNakJmTURJd01EQXdNRFV3TURBd05qazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDM5ZmU0YTA0MWYxMjMwZDMzMmQ4ZmY4ZTZiMjJlYzNmMDQ5NDE5OWJmMmMwNDc3YzRiMTJjOTUwZTllZjczNGY)
![120_0200001c000113b7000100b6_EN 120_0200001c000113b7000100b6_EN](/medias/120-0200001c000113b7000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdKa0wyZzJZeTh4TkRVNU5USTROalkyTXpFNU9DOHhNakJmTURJd01EQXdNV013TURBeE1UTmlOekF3TURFd01HSTJYMFZPTG1wd1p3fDQyZjkzOWY4ZTFiZDI5OTk1NDIwODM4YWVkYWUwMGFlZmM5NThlMDI1YjcxMDE1MTRlNzgxMjkyNTM3Y2M0ODE)
![120_0200000b000264b7000100b6_DE 120_0200000b000264b7000100b6_DE](/medias/120-0200000b000264b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc3fGltYWdlL2pwZWd8YUdWbUwyaG1NeTh4TXpJME5EQXdOREV6T1RBek9DOHhNakJmTURJd01EQXdNR0l3TURBeU5qUmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDVjMmY0MDY0ZTQyZWJmNjc4NTc3MDM1YjYzNGEzOGFiZWMzMmJiMWEwZDQwYTg2YzkzNjUwNjY0YTM5NDQzMGQ)
Item no. 857-303
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-303
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request