Item no. 857-354
Relay module; Nominal input voltage: 24 V AC/DC; 1 changeover contact; Limiting continuous current: 6 A; Yellow status indicator; Module width: 6 mm
Similar to picture
DC load limit curve
![120_020000120000526d000100b6_DE 120_020000120000526d000100b6_DE](/medias/120-020000120000526d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM3fGltYWdlL2pwZWd8YURNMkwyZzVZeTh4TkRRNE1EUTBNVEkzT0RRNU5DOHhNakJmTURJd01EQXdNVEl3TURBd05USTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDQ5ZTA5MzM2NWM0MTczMTUwNzhlNTZjOTJmYjg5MWI1MmY2ZTU1YjliYTk3NmRmOWY3NWY4MmM5ODkxZGY0Mjk)
![120_020000050001244f000100b6_DE 120_020000050001244f000100b6_DE](/medias/120-020000050001244f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjM5fGltYWdlL2pwZWd8YURKa0wyaGxPQzh4TkRRNU16WTFOekUyT1RrMU1DOHhNakJmTURJd01EQXdNRFV3TURBeE1qUTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGE0MjI3ZGRhZDYwNGFhNjI2ZGE3NmFhZWM5NjJlNDMzYjg1NjQyNjk4MzgyY2FjZTFkYjU3YjdkZTExMGJjYjU)
![120_0200001c000113b7000100b6_EN 120_0200001c000113b7000100b6_EN](/medias/120-0200001c000113b7000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YUdKa0wyZzJZeTh4TkRVNU5USTROalkyTXpFNU9DOHhNakJmTURJd01EQXdNV013TURBeE1UTmlOekF3TURFd01HSTJYMFZPTG1wd1p3fDQyZjkzOWY4ZTFiZDI5OTk1NDIwODM4YWVkYWUwMGFlZmM5NThlMDI1YjcxMDE1MTRlNzgxMjkyNTM3Y2M0ODE)
![120_0200000b000264b7000100b6_DE 120_0200000b000264b7000100b6_DE](/medias/120-0200000b000264b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc3fGltYWdlL2pwZWd8YUdWbUwyaG1NeTh4TXpJME5EQXdOREV6T1RBek9DOHhNakJmTURJd01EQXdNR0l3TURBeU5qUmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDVjMmY0MDY0ZTQyZWJmNjc4NTc3MDM1YjYzNGEzOGFiZWMzMmJiMWEwZDQwYTg2YzkzNjUwNjY0YTM5NDQzMGQ)
Item no. 857-354
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-354
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request