Item no. 857-409
Isolation amplifier; Bipolar current and voltage input signal; Bipolar current and voltage output signal; Zero/span adjustment; Configuration via DIP switch; Supply voltage: 24 VDC; 6 mm module width; 2,50 mm²
![120_0200001200000466000100b6_DE 120_0200001200000466000100b6_DE](/medias/120-0200001200000466000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2fGltYWdlL2pwZWd8YURneUwyaGhaUzh4TkRRNE1EUXhNamsyTmprME1pOHhNakJmTURJd01EQXdNVEl3TURBd01EUTJOakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MjAyZjg2ZjhjNWViZDg4MjNjNTM0MDRhMTMwMjg0MDUzMjVlZDFjN2I4YzdhNmYyMGE0OGRmNzA3OTFmYTY)
![120_0200000a0000e054000100b6_DE 120_0200000a0000e054000100b6_DE](/medias/120-0200000a0000e054000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YUdRMEwyZ3dNUzh4TkRVMk56RTROelUwTmpFME1pOHhNakJmTURJd01EQXdNR0V3TURBd1pUQTFOREF3TURFd01HSTJYMFJGTG1wd1p3fGE1N2IwYTdlOWQ4ZjRkYjY5MjY4YzMwY2NlOTMyZTU0MWM2N2E2OWUzMWU0YTBjY2RhMDIwMzNiNjdhNjZlNWI)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
![120_0200000c00016512000100b6_EN 120_0200000c00016512000100b6_EN](/medias/120-0200000c00016512000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5fGltYWdlL2pwZWd8YUdFeUwyaGhaQzh4TkRVMU5UQTNNekF4T1Rrek5DOHhNakJmTURJd01EQXdNR013TURBeE5qVXhNakF3TURFd01HSTJYMFZPTG1wd1p3fGRmMzBjNzQyMGY3NGY2YTczOTc5Yzg4ZTY1MmQzZDg2YWQ1ZDgzZWU1YWQ1YmIyYzM0OGU2MTQzNDdlN2JhNGM)
Item no. 857-409
Isolation amplifier
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-409
Isolation amplifier
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request