Item no. 857-450
Loop-powered isolation amplifier; Bipolar current and voltage input signal; Current output signal; Configuration via DIP switch; Power supply via output; 6 mm module width; 2,50 mm²
![120_0200000500004c88000400b6_DE 120_0200000500004c88000400b6_DE](/medias/120-0200000500004c88000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzMzfGltYWdlL2pwZWd8YURFMUwyZ3daaTh4TkRRNE1ESTROelUyTXpnd05pOHhNakJmTURJd01EQXdNRFV3TURBd05HTTRPREF3TURRd01HSTJYMFJGTG1wd1p3fDRhZjUwMGY1Mjk4OTUzN2IyY2IwMTViNzJlZTJlNTYzNGEyYTk5ODg3MzMxODA1MDk1NGRhNDg2MTJmMWEyZWI)
![120_0200000000031368000300b6_DE 120_0200000000031368000300b6_DE](/medias/120-0200000000031368000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YUdZeUwyZzBZeTh4TkRVMk56RTNOVEV5TnpBM01DOHhNakJmTURJd01EQXdNREF3TURBek1UTTJPREF3TURNd01HSTJYMFJGTG1wd1p3fDg5YjQ0NzNkMjZjYmMzZGY3YWY3MTc2ZjlhYTAwOGRlNjcyMWU1NDUyOTNlMjMzZmQwMDE1OGIwNDVlMjU1NWE)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
![120_020000010001ce93000200b6_EN 120_020000010001ce93000200b6_EN](/medias/120-020000010001ce93000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5fGltYWdlL2pwZWd8YUdGbEwyaG1ZaTh4TkRVMU5EazBNakl4TURBM09DOHhNakJmTURJd01EQXdNREV3TURBeFkyVTVNekF3TURJd01HSTJYMFZPTG1wd1p3fGUzMmUzZWYwNThmNDVmYzM4MjlhMzg1MzljZmY3NzAwMThkYTU0NTI4ZWZiMGNkNDJiOWE3NTU2MTQ5ZDI3Y2U)
Item no. 857-450
Loop-powered isolation amplifier
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-450
Loop-powered isolation amplifier
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request