Item no. 857-642
Timer relay module; Nominal input voltage: 24 VDC; Limiting continuous current: 6 A; Railway; Multifunction/Multitime; Yellow status indicator; Module width: 6 mm
Current-carrying capacity curve
![120_020000180003c375000100b6_DE 120_020000180003c375000100b6_DE](/medias/120-020000180003c375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzkyfGltYWdlL2pwZWd8YUdSa0wyZzRZaTh4TkRRNE1EUXhORFV6T1Rnd05pOHhNakJmTURJd01EQXdNVGd3TURBell6TTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fGM0N2I3ODljMWQ4MDg3MTU2NDc5NGIyYTQwMTRiMzJhYTQwMTY4NGFiMzM0MGQwYjBkM2ZjZjczNzgxMTg5MzA)
![120_020000190001df48000100b6_DE 120_020000190001df48000100b6_DE](/medias/120-020000190001df48000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYyfGltYWdlL2pwZWd8YUdSbUwyZ3lPQzh4TkRRNU16azVNamcwTlRNME1pOHhNakJmTURJd01EQXdNVGt3TURBeFpHWTBPREF3TURFd01HSTJYMFJGTG1wd1p3fGFkOGIwYmRlNjc1NmRlOWFjZWMwNWE5MTJmOTI0NDg2MmViNmMwZDYxNjA1ZGE4MjQ0YjI5YWE2MGQxNTc5NzM)
![120_0200002400032c85000100b6_EN 120_0200002400032c85000100b6_EN](/medias/120-0200002400032c85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNTUwfGltYWdlL2pwZWd8YURNeUwyZzFNUzh4TkRZd056SXpNVFE0TXprek5DOHhNakJmTURJd01EQXdNalF3TURBek1tTTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDU1OTM1NmMyYjk0ZWY1Mzg2NmZmNzNmNzUzMTYxNjEwZDRlODIwZThhNDI5M2E4MGQyYTMyYzM3NzVmZmYyZTM)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
Item no. 857-642
Timer relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-642
Timer relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request