Item no. 857-717
Solid-state relay module; Nominal input voltage: 115 V AC/DC; Output voltage range: 24 … 240 VAC; Limiting continuous current: 2 A; 2-wire connection; zero-cross switching; Yellow status indicator; Module width: 6 mm; gray
![120_020000110003fea4000100b6_DE 120_020000110003fea4000100b6_DE](/medias/120-020000110003fea4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAyfGltYWdlL2pwZWd8YUdJM0wyZ3pZeTh4TkRRNE1UUTBOVGMwT0RjMk5pOHhNakJmTURJd01EQXdNVEV3TURBelptVmhOREF3TURFd01HSTJYMFJGTG1wd1p3fDMwZDQxMDYyOGU0NzRhMTJmYThlY2M1YjQ0Yzk3MTBhNjU2MmMyYWU3MjQ3NWRjZjgzYjQ2NDdkNWZiM2ZkMjE)
![120_0200000a0001c7ea000100b6_DE 120_0200000a0001c7ea000100b6_DE](/medias/120-0200000a0001c7ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTA5fGltYWdlL2pwZWd8YURKbUwyZ3lNUzh4TkRRNU16WXlNRGt5T0RVME1pOHhNakJmTURJd01EQXdNR0V3TURBeFl6ZGxZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4N2NhYTY2NTk2ZmZiNzFhOTIzZTM1N2Y1ZWNlZGFmYzg5M2Q5OTgwMjMzMWNjNGViZGNiNWVkN2I4OTg1Y2Q)
![120_13701783_EN 120_13701783_EN](/medias/120-13701783-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjg1fGltYWdlL2pwZWd8YURjekwyZzROaTh4TkRZd01UQXpNREkzTVRBd05pOHhNakJmTVRNM01ERTNPRE5mUlU0dWFuQm58ZDYyODlmZjRkNGU3MmE2M2VjYTJjNDU3NTA4ZGY3MDUwMGNmYmIyNjJiZjZkNGI2NGQ2N2UzMTM3MTEyYzBiMg)
![120_0200000b000264b7000100b6_DE 120_0200000b000264b7000100b6_DE](/medias/120-0200000b000264b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc3fGltYWdlL2pwZWd8YUdWbUwyaG1NeTh4TXpJME5EQXdOREV6T1RBek9DOHhNakJmTURJd01EQXdNR0l3TURBeU5qUmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDVjMmY0MDY0ZTQyZWJmNjc4NTc3MDM1YjYzNGEzOGFiZWMzMmJiMWEwZDQwYTg2YzkzNjUwNjY0YTM5NDQzMGQ)
Item no. 857-717
Solid-state relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-717
Solid-state relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request