Item no. 857-724
Solid-state relay module; Nominal input voltage: 24 VDC; Output voltage range: 0 … 24 VDC; Limiting continuous current: 3 A; 2-wire connection; Yellow status indicator; Module width: 6 mm; gray
Current-carrying capacity curve
![120_10801729_DE 120_10801729_DE](/medias/120-10801729-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURSaEwyZzFZUzh4TXprek1qSTFOalV5TmpNMk5pOHhNakJmTVRBNE1ERTNNamxmUkVVdWFuQm58OTU3MTliNTAzMGUxNTc3ZTVhODhiYzBmNjM2YmY2MWQ0Nzk0ZjdmYzAxNmQzMGMzYTYxMjM3MzVhYmEyNmI4Yg)
![120_10801725_DE 120_10801725_DE](/medias/120-10801725-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njh8aW1hZ2UvanBlZ3xhRGxpTDJoak5TOHhNemt6TWpJME1UVTROREUxT0M4eE1qQmZNVEE0TURFM01qVmZSRVV1YW5CbnxjZGViNGU1YTQzNGE5NmU2NzQ1NTNmZmY2OWRlOTYxMzUzMWFlYjAxMGUxYTNiOTQ4MmRmNWU1Y2ExZjliYmUy)
![120_10801722_DE 120_10801722_DE](/medias/120-10801722-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDkyfGltYWdlL2pwZWd8YURVekwyZ3dNQzh4TXprek1qSXlPREl4TkRneE5DOHhNakJmTVRBNE1ERTNNakpmUkVVdWFuQm58MGE2YjljMTc1YzA1NTFhY2FjZjgwY2NiNDAxMzVkMjY0ZmY3OGM5MjQyYjJiNTdjZTA0MGJiOWNlNzFjNTYyNw)
![120_10801732_DE 120_10801732_DE](/medias/120-10801732-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTN8aW1hZ2UvanBlZ3xhRFU1TDJoaVpTOHhNemt6TWpJeE9EYzNOell6TUM4eE1qQmZNVEE0TURFM016SmZSRVV1YW5Cbnw5NTk4MjIxNzEyNDcxMzMwMzI0ZGVhNzI2NTk5NTRhMWYxOTUyYzI5NjkxNTYzOTEyYjNjMDQ4NjY2YmYyNzlm)
![120_0200000a0001c75a000100b6_DE 120_0200000a0001c75a000100b6_DE](/medias/120-0200000a0001c75a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM0fGltYWdlL2pwZWd8YURZekwyZzNOUzh4TkRRNU16WXhOams1TmpNNE1pOHhNakJmTURJd01EQXdNR0V3TURBeFl6YzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fGIyYTVkODJjNWVmZmFjZmIxYTVlZWQ4YmQ3MzcwOGVhOTg5MDVhYjI4MjM0ZWMyODI1NWMwZGUyNTk2NzA2NmU)
![120_0200000000033580000200b6_EN 120_0200000000033580000200b6_EN](/medias/120-0200000000033580000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdJeUwyaGpPQzh4TkRZek5EZ3hOakF4TWpNeE9DOHhNakJmTURJd01EQXdNREF3TURBek16VTRNREF3TURJd01HSTJYMFZPTG1wd1p3fDczMjlhOWY1N2ExMTM0Mjg3M2JlZTE1ZDg5NWYxNDk5MDJmNzk4ZGQ5ZTlkNzJlOWE0Mzk4N2IzMjY2ZjMyZWI)
![120_0200000b000264b7000100b6_DE 120_0200000b000264b7000100b6_DE](/medias/120-0200000b000264b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc3fGltYWdlL2pwZWd8YUdWbUwyaG1NeTh4TXpJME5EQXdOREV6T1RBek9DOHhNakJmTURJd01EQXdNR0l3TURBeU5qUmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDVjMmY0MDY0ZTQyZWJmNjc4NTc3MDM1YjYzNGEzOGFiZWMzMmJiMWEwZDQwYTg2YzkzNjUwNjY0YTM5NDQzMGQ)
Item no. 857-724
Solid-state relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-724
Solid-state relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request