Item no. 857-801
Temperature signal conditioner for RTD sensors; Current and voltage output signal; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; light gray
![120_0200001200000232000100b6_DE 120_0200001200000232000100b6_DE](/medias/120-0200001200000232000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA5fGltYWdlL2pwZWd8YURZMEwyZzBNUzh4TkRZeU5UVTBORFkyTnpFMk5pOHhNakJmTURJd01EQXdNVEl3TURBd01ESXpNakF3TURFd01HSTJYMFJGTG1wd1p3fDM2MjdmMTc2YzViMzQ1MzFlMDk4YTQyMzRhYzllYTUzN2JhMjAxNmY5MDNkY2I1YTA3NTE0M2ExMjZkOThmMTU)
![120_0200000500013c0a000100b6_DE 120_0200000500013c0a000100b6_DE](/medias/120-0200000500013c0a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg4fGltYWdlL2pwZWd8YURNNEwyZzJNQzh4TkRZek9UazNPVEk1T0RnME5pOHhNakJmTURJd01EQXdNRFV3TURBeE0yTXdZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAxNTYwZWFmNzU5MzdkOWMzYjZhMzUwNTVkMTFjZTMzNTFmZDFlZDc0ZWE0OGIwMmU1OWU0ZDdmNmEyM2FiODk)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
![120_0200000c000166c2000100b6_EN 120_0200000c000166c2000100b6_EN](/medias/120-0200000c000166c2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzAzfGltYWdlL2pwZWd8YURSaEwyaGpNeTh4TkRZek5qUXhPVEk0TlRBeU1pOHhNakJmTURJd01EQXdNR013TURBeE5qWmpNakF3TURFd01HSTJYMFZPTG1wd1p3fDE5MDhiZDc5OGViNjg1NjIxZjc2MWM4ZWMzYjQ0NzVjNTM1ZWVmYmU2NzA1ZDUxYjY3NjFiYTUwYzcwMDMwNjU)
Item no. 857-801
Temperature signal conditioner for RTD sensors
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-801
Temperature signal conditioner for RTD sensors
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request