Item no. 857-808
Temperature signal conditioner for RTD sensors; Current and voltage output signal; Supply voltage: 24 VDC; 6 mm module width
![120_0200001800006936000100b6_DE 120_0200001800006936000100b6_DE](/medias/120-0200001800006936000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzI3fGltYWdlL2pwZWd8YUdaaUwyZ3dZaTh4TkRRNE1ETTJPREUwTURNeE9DOHhNakJmTURJd01EQXdNVGd3TURBd05qa3pOakF3TURFd01HSTJYMFJGTG1wd1p3fDQzNmEwZTQ4ZjYxZDFiODA4YTVkOGNkYzgwMzk2Y2UzODNiMDIzODI1MDMyMDNiYjVmNzRhNTg2YzlhOTY3Yzg)
![120_0200000500013c0a000100b6_DE 120_0200000500013c0a000100b6_DE](/medias/120-0200000500013c0a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc5fGltYWdlL2pwZWd8YURJNUwyaGxaUzh4TkRVMk56VXlOVFUwT0RBMk1pOHhNakJmTURJd01EQXdNRFV3TURBeE0yTXdZVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3NTRiNjcyNzExOGUzYTc4MjZjYjgwZGZmYmVmNzRiOTNiNjAwOGIzZTE4YzFhMzM0ZTc0MGRhZTFmYjU0NjQ)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
![120_020000200000c857000100b6_EN 120_020000200000c857000100b6_EN](/medias/120-020000200000c857000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzk2fGltYWdlL2pwZWd8YUdaaUwyaGlNUzh4TkRVMU16UTFNREk0TXpBek9DOHhNakJmTURJd01EQXdNakF3TURBd1l6ZzFOekF3TURFd01HSTJYMFZPTG1wd1p3fDE0M2M3ZWIwZWQzNThmMzk0OGJiNzI4ZTcxZWJmZTkxNTgxYzcyMmQ1MWYzMjJkMDZmZDk2ZDZhY2VkZTg5YTQ)
Item no. 857-808
Temperature signal conditioner for RTD sensors
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-808
Temperature signal conditioner for RTD sensors
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request