Item no. 857-811
Temperature signal conditioner for thermocouples; Current and voltage output signal; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; light gray
![120_02000012000027a6000100b6_DE 120_02000012000027a6000100b6_DE](/medias/120-02000012000027a6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTMyfGltYWdlL2pwZWd8YUdaakwyaGhNaTh4TkRZeU5UWTRNams0TURnNU5DOHhNakJmTURJd01EQXdNVEl3TURBd01qZGhOakF3TURFd01HSTJYMFJGTG1wd1p3fDMxNTEzNDQ1YWM4YjUxOTI4NDFjOTk0ZmVhNjdhNWZmZGY3MzU3MjY4NjhkNzUyOGVlM2VkZDI2NTNiNDVkZGM)
![120_0200000500013d39000100b6_DE 120_0200000500013d39000100b6_DE](/medias/120-0200000500013d39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURFMEwyZ3dOQzh4TkRZME1EWTFNekV3TnpJek1DOHhNakJmTURJd01EQXdNRFV3TURBeE0yUXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDJkN2UyMjU1OTc4ZTg2ZDQ4NDY4YzBjM2Y0NzVlOWY2OGU1ZTA4ZmE5ZDkzZmU3MTBiYzViYzUwODEyYzk3ZjQ)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
![120_0200000c00016752000100b6_EN 120_0200000c00016752000100b6_EN](/medias/120-0200000c00016752000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzUwfGltYWdlL2pwZWd8YURKbUwyZ3laUzh4TkRZek56ZzNOekl6TVRZME5pOHhNakJmTURJd01EQXdNR013TURBeE5qYzFNakF3TURFd01HSTJYMFZPTG1wd1p3fGZhNDc5ZjhmM2Q4NTc2NjIyYzRkNWZhOGJiM2JlNjExODM1MGI4MDhhMWQ4Y2M3YWZmZjVmYjhmYjlkNzUzOTk)
Item no. 857-811
Temperature signal conditioner for thermocouples
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-811
Temperature signal conditioner for thermocouples
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request