Item no. 857-812
Temperature signal conditioner; for thermocouples; Current and voltage output signal; Configuration via DIP switch; Supply voltage: 24 VDC; 6 mm module width
![120_02000018000065e8000100b6_DE 120_02000018000065e8000100b6_DE](/medias/120-02000018000065e8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2fGltYWdlL2pwZWd8YURVeEwyaG1OaTh4TkRRNE1EUXlNVFl4TnpZNU5DOHhNakJmTURJd01EQXdNVGd3TURBd05qVmxPREF3TURFd01HSTJYMFJGTG1wd1p3fDlhMzkzZDllNWE2ZmZkODE2NWI3MGQzMGZiOWFiNGNjOGUzNjVjNWM3ZGEzYjg5MTY0ZTkzMjU5OWIwYmNlNzE)
![120_0200000500013d39000100b6_DE 120_0200000500013d39000100b6_DE](/medias/120-0200000500013d39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURVNUwyZ3paQzh4TkRVMk56VTVORGc0TlRFMU1DOHhNakJmTURJd01EQXdNRFV3TURBeE0yUXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM0ODZkZTEyZTlkZDQ2YjY1YzM4Y2QwNDg5YjdkYzMzZmU4ZDZlMWQ0NzYwZTVkOTVjYmZmNjJiNmM5ZmE2ZGY)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
![120_020000200000c8e7000100b6_EN 120_020000200000c8e7000100b6_EN](/medias/120-020000200000c8e7000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzY4fGltYWdlL2pwZWd8YUdVNUwyZ3pPQzh4TkRVMU16TXlOVEkzTXpFeE9DOHhNakJmTURJd01EQXdNakF3TURBd1l6aGxOekF3TURFd01HSTJYMFZPTG1wd1p3fDliNzI5MDQ4ODk2MGY2OTA2OTE5NTVlYjMwZWYxYTNhYjA5MGViMjUxNDZjYmMwYTU0ZGJhYzEwOGJmNTJkZjM)
Item no. 857-812
Temperature signal conditioner
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-812
Temperature signal conditioner
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request