Item no. 858-354
Relay module; Nominal input voltage: 24 VDC; 4 changeover contacts; Limiting continuous current: 5 A; with manual operation; Railway; Red status indicator; Module width: 31 mm
Load limit curve
![120_020000210002e777000200b6_DE 120_020000210002e777000200b6_DE](/medias/120-020000210002e777000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdVNEwyaGlZaTh4TkRBd01qY3hNekUyTlRnMU5DOHhNakJmTURJd01EQXdNakV3TURBeVpUYzNOekF3TURJd01HSTJYMFJGTG1wd1p3fDZkOTVkOWI3YjY4YTY4MTU0MTM0ZGMzMTM5ZjIzMmNhYzBhZGUxODc5NWYxMGZkNGMxMWFkY2M1Y2Y3MjQ0Yzg)
![120_0200000b000136d5000100b6_DE 120_0200000b000136d5000100b6_DE](/medias/120-0200000b000136d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEyfGltYWdlL2pwZWd8YURrMkwyZzBNUzh4TkRRNU5EQTJPVFU0TnprNU9DOHhNakJmTURJd01EQXdNR0l3TURBeE16WmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDlhMmVjZDI2ZWY2ZmYzOWJhZDk3ZDJlYzA4NDhhMzY2YzNlMWJiYjIzMjIzNjI1ZmEwYzliYmYzZDUwZjI5ZDI)
![120_0200002400032535000100b6_DE 120_0200002400032535000100b6_DE](/medias/120-0200002400032535000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURRM0wyaG1NUzh4TXpJME9ETTRNRFEyT1RJM09DOHhNakJmTURJd01EQXdNalF3TURBek1qVXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4ZGExZWZlZmY4MzY4Y2MwNzk2NzEwNGE4N2E4Mzg5YjI1YmFiYmI1ZmM5NjcwNTBmNmRlM2ZiMmZhM2FjMDQ)
![120_0200000900003623000400b6_EN 120_0200000900003623000400b6_EN](/medias/120-0200000900003623000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2fGltYWdlL2pwZWd8YUdVM0wyZ3pOQzh4TkRVM01EZ3pPREV6TURjeE9DOHhNakJmTURJd01EQXdNRGt3TURBd016WXlNekF3TURRd01HSTJYMFZPTG1wd1p3fGNmNjA2ZDhkYjZlYTI5OGI4NGI3MDc1Y2UwMTA1NTEzODUwYzhhYzU3ZTU1NDg2ODQ1MDFkNmVlZTI4Y2U5ZTc)
Item no. 858-354
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 858-354
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request