Item no. 858-517
Relay module; Nominal input voltage: 115 VAC; 4 changeover contacts; Limiting continuous current: 5 A; with gold contacts; with manual operation; Red status indicator; Module width: 31 mm
DC load limit curve
![120_020000210002ef4f000100b6_DE 120_020000210002ef4f000100b6_DE](/medias/120-020000210002ef4f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3fGltYWdlL2pwZWd8YUdFMEwyaGtNaTh4TkRBd01qY3dNVGM1TlRNMU9DOHhNakJmTURJd01EQXdNakV3TURBeVpXWTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGQwNDcyN2RlNmZhYmVjMWIxODQ3Mzk2YmQzZGM3NjA1ODE5MjRlMjc1MTY4ZTU0M2RlYTJjNzQ2MDg3NDc0ZTA)
![120_0200000b00013765000100b6_DE 120_0200000b00013765000100b6_DE](/medias/120-0200000b00013765000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE4fGltYWdlL2pwZWd8YUdGbUwyZzVOaTh4TkRRNU16Z3lNVGcyTVRreE9DOHhNakJmTURJd01EQXdNR0l3TURBeE16YzJOVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlNDE2MmU5N2MwOTAwZWI3NDk1MDg2ODY1YTA2MDJkZTI2Yzk3MDQyYzI5NTYzOTgyOGNkNWM3MTkyOGU1MDU)
![120_0200002400032535000100b6_DE 120_0200002400032535000100b6_DE](/medias/120-0200002400032535000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2fGltYWdlL2pwZWd8YURRM0wyaG1NUzh4TXpJME9ETTRNRFEyT1RJM09DOHhNakJmTURJd01EQXdNalF3TURBek1qVXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDA4ZGExZWZlZmY4MzY4Y2MwNzk2NzEwNGE4N2E4Mzg5YjI1YmFiYmI1ZmM5NjcwNTBmNmRlM2ZiMmZhM2FjMDQ)
![120_0200001b00014835000200b6_EN 120_0200001b00014835000200b6_EN](/medias/120-0200001b00014835000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTE0fGltYWdlL2pwZWd8YURrd0wyZ3pZaTh4TkRVM01UWTJNakkwTlRreE9DOHhNakJmTURJd01EQXdNV0l3TURBeE5EZ3pOVEF3TURJd01HSTJYMFZPTG1wd1p3fDg2M2RmNTY4ZDhlNTgwOTVjZWY3Y2MzMTcyMDY0Y2NiOGY3ZGY1ZmRmMDcwMTI0ZjVhNTU3YWMwMGJmNGYzNzU)
Item no. 858-517
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 858-517
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request