Item no. 859-355
Relay module; Nominal input voltage: 48 V AC/DC; 1 changeover contact; Red status indicator; Module width: 6 mm; 2,50 mm²; gray
Similar to picture
DC load limit curve
![120_0200002100030ba1000100b6_DE 120_0200002100030ba1000100b6_DE](/medias/120-0200002100030ba1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5fGltYWdlL2pwZWd8YUROaEwyZ3lZUzh4TkRReU1ETTVORGN6TnpZNU5DOHhNakJmTURJd01EQXdNakV3TURBek1HSmhNVEF3TURFd01HSTJYMFJGTG1wd1p3fGJmY2NhNTFkODFkMjA4MGZkMmU5MjE0N2QyZWMxZWZkODlhMmI2NTZmOWNjNTk2M2RhZmY3ZTJkNDI2Nzk3ZWE)
![120_020000010003c6b5000100b6_DE 120_020000010003c6b5000100b6_DE](/medias/120-020000010003c6b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkwfGltYWdlL2pwZWd8YURnNUwyZ3pOQzh4TkRRNU16Y3hOVE0yTlRreE9DOHhNakJmTURJd01EQXdNREV3TURBell6WmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDU3NjMwNjE2MTM5OTNjNWFjZGI3NTgyNjk0NDg3YWE5NjFlYzg0ZjFlMjQ2Zjg3NjhmMmJiYmQyNzk3MmM5NDQ)
![120_0200000400010bff000100b6_DE 120_0200000400010bff000100b6_DE](/medias/120-0200000400010bff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YUdFMUwyZzJZaTh4TWpVM01qYzBOelE1TnpVd01pOHhNakJmTURJd01EQXdNRFF3TURBeE1HSm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVmYTViMTMwNDcyYmZhODYyZTQ4MDhlMDE4YTYxNjFiZjM4MmZiNTlhZjU1YjA1ZjMxYzA3YWY3ZGE1Nzc3NTY)
![120_0200002100026f70000100b6_EN 120_0200002100026f70000100b6_EN](/medias/120-0200002100026f70000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YURKa0wyZ3pPQzh4TkRVM01UYzJORFE0TWpBM09DOHhNakJmTURJd01EQXdNakV3TURBeU5tWTNNREF3TURFd01HSTJYMFZPTG1wd1p3fDU4ODJkZjQ1MWJhZjhmNzI0NTkwYWU2N2I2MWI0ZjNhMDUwZjkxOTc2ZjFjOGE1M2RiYzM3ZWFiODEyNDZjNWU)
Item no. 859-355
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 859-355
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request