Item no. 859-360
Relay module; Nominal input voltage: 115 VAC; 1 changeover contact; with gold contacts; Red status indicator; Module width: 6 mm; 2,50 mm²; gray
Similar to picture
DC load limit curve
![120_0200002100030b14000100b6_DE 120_0200002100030b14000100b6_DE](/medias/120-0200002100030b14000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY0fGltYWdlL2pwZWd8YURrMUwyZ3lOeTh4TkRReU1ETTBPVGMzT1RrNU9DOHhNakJmTURJd01EQXdNakV3TURBek1HSXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDkwZjM5YzBmNmEyY2E2MGU5MDI4Y2ZjMmMyOWFhOTUzMGNlOTI4MDgzYzc0NDk0ZWMxMjgxYzZiMmE1MzZkNGE)
![120_020000010003c72f000100b6_DE 120_020000010003c72f000100b6_DE](/medias/120-020000010003c72f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YUdZeUwyZ3lNaTh4TkRRNU16Y3pNVEE1TkRVMU9DOHhNakJmTURJd01EQXdNREV3TURBell6Y3laakF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDdiOWY3YmZmMzcxMTI1ZmVjY2UzN2NkZjUxZjNmOWEwZDJhOGQwNzUxMDk1ZDAyMzE0OWY3MThmNGU3ZTU)
![120_0200000400010bff000100b6_DE 120_0200000400010bff000100b6_DE](/medias/120-0200000400010bff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YUdFMUwyZzJZaTh4TWpVM01qYzBOelE1TnpVd01pOHhNakJmTURJd01EQXdNRFF3TURBeE1HSm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVmYTViMTMwNDcyYmZhODYyZTQ4MDhlMDE4YTYxNjFiZjM4MmZiNTlhZjU1YjA1ZjMxYzA3YWY3ZGE1Nzc3NTY)
![120_0200002100026f70000100b6_EN 120_0200002100026f70000100b6_EN](/medias/120-0200002100026f70000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YURKa0wyZ3pPQzh4TkRVM01UYzJORFE0TWpBM09DOHhNakJmTURJd01EQXdNakV3TURBeU5tWTNNREF3TURFd01HSTJYMFZPTG1wd1p3fDU4ODJkZjQ1MWJhZjhmNzI0NTkwYWU2N2I2MWI0ZjNhMDUwZjkxOTc2ZjFjOGE1M2RiYzM3ZWFiODEyNDZjNWU)
Item no. 859-360
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 859-360
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request