Item no. 859-791
Optocoupler module; Nominal input voltage: 24 VDC; Output voltage range: 20 … 60 VDC; Limiting continuous current: 0.1 A; 2-wire connection; Railway; Module width: 6 mm; gray
Current-carrying capacity curve
![120_020000070003cabb000400b6_DE 120_020000070003cabb000400b6_DE](/medias/120-020000070003cabb000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODYxfGltYWdlL2pwZWd8YURrNEwyZ3hPUzh4TkRBd01qUXhNRGM0TWpjMU1DOHhNakJmTURJd01EQXdNRGN3TURBelkyRmlZakF3TURRd01HSTJYMFJGTG1wd1p3fDJlOTgyMzkxY2Y0NmE3MWI1NTU5Y2UwMWRkOWE2OWZjNGM4NjcxNjM5MTY0YjNlOTFhZWE3YjQ3NTRjZDk2NGY)
![120_0200000a0003f299000300b6_DE 120_0200000a0003f299000300b6_DE](/medias/120-0200000a0003f299000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcwfGltYWdlL2pwZWd8YURkaEwyZzVZaTh4TkRRNU16YzJNVE13TmpZMU5DOHhNakJmTURJd01EQXdNR0V3TURBelpqSTVPVEF3TURNd01HSTJYMFJGTG1wd1p3fDE3NThhM2U4NjQxYjkwNzQ0MDY1ZTNmNWJkNjU0ZWQ1ZmFmYjU0YWEwMTcyNmExYTNlODg4MDk1NzE5YzIzYjE)
![120_0200001700028f75000100b6_EN 120_0200001700028f75000100b6_EN](/medias/120-0200001700028f75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3fGltYWdlL2pwZWd8YURBNEwyZzBaQzh4TkRVM01UZzFNek0wT0RnNU5DOHhNakJmTURJd01EQXdNVGN3TURBeU9HWTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmYzZmY2Y1ZDU2ZjZhYWYyNjIxZDhhZGMwNWE0NmViMmZhMTI3MDM4YjE3NGQ4NTVhZWNhNzVmZGMwNjdkZGM)
![120_0200000400010bff000100b6_DE 120_0200000400010bff000100b6_DE](/medias/120-0200000400010bff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YUdFMUwyZzJZaTh4TWpVM01qYzBOelE1TnpVd01pOHhNakJmTURJd01EQXdNRFF3TURBeE1HSm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVmYTViMTMwNDcyYmZhODYyZTQ4MDhlMDE4YTYxNjFiZjM4MmZiNTlhZjU1YjA1ZjMxYzA3YWY3ZGE1Nzc3NTY)
Item no. 859-791
Optocoupler module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 859-791
Optocoupler module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request