Topics January 9, 2019
Application-Based Controller Redundancy

WAGO’s Application-based Controller Redundancy system offers users a reliable and cost-effective system that helps increase system availability in applications such as alarm and monitoring, lighting and climate control applications. The solution is designed as an SPOF-tolerant system (Single Point of Failure), meaning that if any fault that occurs such as a loss of power, or loss of LAN connection, the system will continue to operate.

Why use WAGO?

  • With WAGO's ACR system, control is transferred to a secondary controller if the master is affected by a fault.
  • Smart Couplers communicate with redundant controllers using dual Ethernet cables or a Ring topology.
  • Redundant power supplies and Ethernet switches may be used in parallel with the ACR to further system availability.

Product Highlights

Solutions

Open Network Topology

PFC200 Application Controller

The Application-based Controller Redundancy system is based on the PFC200 controller with part number 750-8212. Users can leverage the features of WAGO's e!COCKPIT to program their applications. WAGO has pre-engineered the software-based redundancy library (WAGOAppRedundancyPLC) that manages the communications between the two redundant controllers. Digital and analog I/O can be used with the master/standby PLCs.

  • High speed processor
  • Built-in web server
  • Dual Ethernet ports
  • Onboard firewall

Smart Coupler

The WAGO Smart Coupler is used as remote, distributed I/O in the WAGO ACR application. The master PLC monitors and controls the I/O on the Smart Coupler. If there is a switch over the master PLC, new master will control the Smart Coupler. A microSD card with the Smart Coupler application enables users to add distributed I/O without any configuration of the remote nodes. Up to 36 digital or analog I/O modules can be used in conjunction with the Smart Coupler. The redundant controllers can manage up to six Smart Couplers.

  • Supports up to 36 digital and analog modules
  • No configuration required
  • Dual Ethernet ports
  • Up to 6 Smart Couplers per redundanct controller
Smart Coupler ACR.jpg

Video

Steadfast with WAGO

WAGO meets the current challenges of this industry with its comprehensive solution portfolio. Our components for marine applications stand up to the most extreme environments and provide many years of service.

Your Benefits:

  • Bridge approval based on IEC EN 60945
  • Classified for extreme environments (approved for use in the engine room)
  • Low storage and training costs
  • Broad application scope for the WAGO-I/O-SYSTEM 750
  • Simple, fast, affordable engineering

Industrial Internet of Things

Digitalization

For Tomorrow's Industry

Our industrial world is being disrupted at an ever-accelerating rate. Digitalization, and the myriad transformative processes therein, continue to move apace as well. With solutions for cloud connectivity, IIoT and smart automation, WAGO has helped our partners shape the future while keeping a constant scrutinizing eye on current advances in cybersecurity and safety.

DigitalizationIndustryBanner_Mobile (2000x1125).jpg