Serie 750 

Data Sheets, Manuals, Additional Information
Digital Input Modules with fixed Field Wiring
DC 5 V DC 24 V AC/DC 24 V AC/DC 42 V DC 48 V DC 110 V
DC 220 V AC 120 V AC 230 V NAMUR Intruder Detection PTC
Digital Input Modules with pluggable Field Wiring (Series 753)   module also available with pluggable field wiring (753-xxx, see datasheet)
DC 5 V top
Item-No. Description Data Sheet Manual Additional Information
750-414 4-channel, DC 5 V, 0.2 ms
2 to 3 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader265 kB V 1.0.6
englishAcrobat Reader260 kB V 1.0.5
 
DC 24 V top
Item-No. Description Data Sheet Manual Additional Information
750-400 2-channel, DC 24 V, 3.0 ms
2 to 4 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,980 kB V 2.0.1
englishAcrobat Reader1,960 kB V 2.0.1
module also available with pluggable field wiring (753-xxx, see datasheet)module also available with extended temperature range (750-xxx/025-xxx, see datasheet)
750-401 2-channel, DC 24 V, 0.2 ms
2 to 4 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,890 kB V 2.0.1
englishAcrobat Reader1,920 kB V 2.0.1
module also available with pluggable field wiring (753-xxx, see datasheet)
750-410 2-channel, DC 24 V, 3.0 ms
Proximity-Switch, 2 to 4 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,910 kB V 2.0.1
englishAcrobat Reader1,930 kB V 2.0.1
module also available with pluggable field wiring (753-xxx, see datasheet)
750-411 2-channel, DC 24 V, 0.2 ms
Proximity-Switch, 2 to 4 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,910 kB V 2.0.1
englishAcrobat Reader1,940 kB V 2.0.1
module also available with pluggable field wiring (753-xxx, see datasheet)
750-418 2 DI, DC 24 V, 3.0 ms
2 to 3-conductor connection, high-side switching, with Diagnostics (acknowledgement)
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,875 kB V 2.0.0
englishAcrobat Reader1,920 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-421 2-channel, DC 24 V, 3.0 ms
high-side switching, with Diagnostics
deutschAcrobat Reader50 kB
englishAcrobat Reader140 kB
francaisAcrobat Reader220 kB
deutschAcrobat Reader2,300 kB V 2.0.0
englishAcrobat Reader2,400 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-402 4-channel, DC 24 V, 3.0 ms
2 to 3-conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,000 kB V 2.0.0
englishAcrobat Reader2,100 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)module also available with extended temperature range (750-xxx/025-xxx, see datasheet)
750-432 4-channel, DC 24 V, 3.0 ms
2-conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,300 kB V 2.0.0
englishAcrobat Reader2,300 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-403 4-channel, DC 24 V, 0.2 ms
2 to 3-conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,600 kB V 2.0.0
englishAcrobat Reader1,900 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-433 4-channel, DC 24 V, 0.2 ms
2-conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,940 kB V 2.0.0
englishAcrobat Reader2,620 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-422 4-channel, DC 24 V
2 to 3-conductor connection, high-side switching, with pulse extension 10 ms
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,940 kB V 2.0.0
englishAcrobat Reader1,880 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-408 4-channel, DC 24 V, 3.0 ms
2 to 3-conductor connection, low-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1.900 kB V 2.0.0
englishAcrobat Reader1.960 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-409 4-channel, DC 24 V, 0.2 ms
2 to 3-conductor connection, low-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,730 kB V 2.0.0
englishAcrobat Reader1,780 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-1420 4-channel, DC 24 V, 3.0 ms
3-conductor connection, high-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,930 kB V 2.0.0
englishAcrobat Reader1,970 kB V 2.0.0
 
750-1421 4-channel, DC 24 V, 0.2 ms
3-conductor connection, high-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,920 kB V 2.0.0
englishAcrobat Reader1,970 kB V 2.0.0
 
750-1422 4-channel, DC 24 V, 3.0 ms
3-conductor connection, low-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,760 kB V 2.0.0
englishAcrobat Reader1,800 kB V 2.0.0
 
750-1423 4-channel, DC 24 V, 0.2 ms
3-conductor connection, low-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,760 kB V 2.0.0
englishAcrobat Reader1,800 kB V 2.0.0
 
750-430 8-channel, DC 24 V, 3.0 ms
1 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader50 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,900 kB V 2.0.0
englishAcrobat Reader2,000 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)module also available with extended temperature range (750-xxx/025-xxx, see datasheet)
750-436 8-channel, DC 24 V, 3.0 ms
1 conductor connection, low-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader90 kB
francaisAcrobat Reader100 kB
deutschAcrobat Reader1,810 kB V 2.0.0
englishAcrobat Reader1,860 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-431 8-channel, DC 24 V, 0.2 ms
1 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader50 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,100 kB V 2.0.0
englishAcrobat Reader2,200 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-437 8-channel, DC 24 V, 0.2 ms
1 conductor connection, low-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader90 kB
francaisAcrobat Reader100 kB
deutschAcrobat Reader1,830 kB V 2.0.0
englishAcrobat Reader1,860 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-1415 8-channel, DC 24 V, 3.0 ms
2 conductor connection, high-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,965 kB V 2.0.0
englishAcrobat Reader1,980 kB V 2.0.0
 
750-1416 8-channel, DC 24 V, 0.2 ms
2 conductor connection, high-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,830 kB V 2.0.0
englishAcrobat Reader1,880 kB V 2.0.0
 
750-1417 8-channel, DC 24 V, 3.0 ms
2 conductor connection, low-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,830 kB V 2.0.0
englishAcrobat Reader1,880 kB V 2.0.0
 
750-1418 8-channel, DC 24 V, 0.2 ms
2 conductor connection, low-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,300 kB V 2.0.0
englishAcrobat Reader1,300 kB V 2.0.0
 
750-1405 16-channel, DC 24 V, 3.0 ms
high-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader2,100 kB V 2.0.0
englishAcrobat Reader2,200 kB V 2.0.0
 
750-1406 16-channel, DC 24 V, 0.2 ms
high-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,770 kB V 2.0.0
englishAcrobat Reader1,840 kB V 2.2.0
 
750-1400 16-channel, DC 24 V
Ribbon cable, high-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader2,100 kB V 2.0.0
englishAcrobat Reader2,200 kB V 2.0.0
Application Examples
PLC / Interface Module

deutschAcrobat Reader700 kB 
deutschAcrobat Reader700 kB 
750-1407 16-channel, DC 24 V
low-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,970 kB V 2.0.0
englishAcrobat Reader2,005 kB V 2.0.0
 
750-1402 16-channel, DC 24 V
Ribbon cable, low-side switching
deutschAcrobat Reader110 kB
englishAcrobat Reader110 kB
deutschAcrobat Reader1,795 kB V 2.0.0
englishAcrobat Reader1,805 kB V 2.0.0
Application Examples
PLC / Interface Module

deutschAcrobat Reader700 kB 
deutschAcrobat Reader700 kB 
AC/DC 24 V top
Item-No. Description Data Sheet Manual Additional Information
750-415 4-channel, AC/DC 24 V
2 conductor connection
deutschAcrobat Reader50 kB
englishAcrobat Reader50 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,800 kB V 2.0.0
englishAcrobat Reader1,830 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-423 4-channel, AC/DC 24 V
2 to 3-conductor connection with power contacts
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,000 kB V 2.0.0
englishAcrobat Reader2,000 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
AC/DC 42 V top
Item-No. Description Data Sheet Manual Additional Information
750-428 4-channel, AC/DC 42 V
2 conductor connection
deutschAcrobat Reader50 kB
englishAcrobat Reader50 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,900 kB V 2.0.0
englishAcrobat Reader1,900 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
DC 48 V top
Item-No. Description Data Sheet Manual Additional Information
750-412 2-channel, DC 48 V, 3.0ms
2 to 4 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,815 kB V 2.0.2
englishAcrobat Reader1,850 kB V 2.0.2
module also available with pluggable field wiring (753-xxx, see datasheet)
DC 110 V top
Item-No. Description Data Sheet Manual Additional Information
750-427 2-channel, DC 110 V
Configurable high-side or low-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,835 kB V 2.0.0
englishAcrobat Reader1,840 kB V 2.0.0
module also available with pluggable field wiring (753-xxx, see datasheet)
DC 220 V top
Item-No. Description Data Sheet Manual Additional Information
750-407 2-channel, DC 220 V
2 to 4 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
deutschAcrobat Reader1,840 kB V 2.0.0
englishAcrobat Reader1,910 kB V 2.0.0
 
AC 120 V top
Item-No. Description Data Sheet Manual Additional Information
750-406 2-channel, AC 120 V
2 to 4 conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,300 kB V 2.0.1
englishAcrobat Reader2,400 kB V 2.0.1
module also available with pluggable field wiring (753-xxx, see datasheet)
AC 230 V top
Item-No. Description Data Sheet Manual Additional Information
750-405 2-channel, AC 230 V
2 to 4-conductor connection, high-side switching
deutschAcrobat Reader50 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader2,300 kB V 2.0.1
englishAcrobat Reader2,400 kB V 2.0.1
module also available with pluggable field wiring (753-xxx, see datasheet)
NAMUR top
Item-No. Description Data Sheet Manual Additional Information
750-425 2-channel, NAMUR
Proximity switch acc. to DIN EN 50227
deutschAcrobat Reader60 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,780 kB V 1.2.0
englishAcrobat Reader1,820 kB V 1.2.0
module also available with pluggable field wiring (753-xxx, see datasheet)
750-435 1-channel, NAMUR Ex i
Proximity switch acc. to DIN EN 50227
See
Intrinsically
Safe Modules
See
Intrinsically
Safe Modules
 
750-438 2-channel, NAMUR Ex i
Proximity switch acc. to DIN EN 50227
See
Intrinsically
Safe Modules
See
Intrinsically
Safe Modules
 
750-439 8-channel, NAMUR Ex i
Proximity switch acc. to DIN EN 50227
See
Intrinsically
Safe Modules
See
Intrinsically
Safe Modules
 
Intruder Detection top
Item-No. Description Data Sheet Manual Additional Information
750-424 2-channel, DC 24 V
Intruder Detection
deutschAcrobat Reader60 kB
englishAcrobat Reader55 kB
francaisAcrobat Reader55 kB
deutschAcrobat Reader1,855 kB V 2.0.1
englishAcrobat Reader1,905 kB V 2.0.1
module also available with pluggable field wiring (753-xxx, see datasheet)
PTC
Item-No. Description Data Sheet Manual Additional Information
750-1425 8-channel, PTC Module deutschAcrobat Reader60 kB
englishAcrobat Reader55 kB
deutschAcrobat Reader2,130 kB V 1.1.0
englishAcrobat Reader2,150 kB V 1.1.0
 
top